Quick Search

CAT D7EXL

CAT D7EXL

Year
2015
Working hours
5,272 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 309 494 4357
Show phone number
Basic information
BrandCAT D7EXL
Boyd Cat Company
CategoryCrawler dozers
Serial NumberHKA00431
Unit NumberEQ00002865
Catalog Number10033715
Year2015
Hours5,272 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax250,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Fire ExtinguisherFire Extinguisher
Additional information7S/SU/U DOZER, SINGLE TILT
BATTERY, HEAVY DUTY
BLADE, 7SU
CONVERTER, 24 VOLT TO 12 VOLT
COUNTERWEIGHT BOX, REAR
CYLINDER, 7 STD, LIFT W/LINES
D7E TRACTOR
DOORS, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FUEL FILL, BASIC
FUEL GROUP, STANDARD
GUARD, FINAL DRIVE FLANGE
GUARD, FUEL TANK
GUARDS, BOTTOM
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, SINGLE TILT
INSTALLATION, ACCUGRADE READY
INSTRUCTIONS, DOMESTIC
LADDER GROUP, STANDARD
LIGHTS, PREMIUM, REAR SCREEN
MOUNTING, ACCUGRADE RECEIVERS
MOUNTING, CYLINDER
NO REAR ATTACHMENT HYDRAULICS
NO SWEEPS
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PRECLEANER, CAB, BASIC
PRODUCT LINK, SATELLITE PL321
RECEPTACLE, JUMP START
SCREEN, REAR
SEAT, CLOTH, AIR SUSPENSION
TRACK, 610MM / 24" ES HD
UNDERCARRIAGE, STD, GUARDED
VISIBILITY AR, BASIC
WINDOW, REAR, SOLID
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering