Quick Search

Caterpillar D7ELGP

Caterpillar D7ELGP

Price
$285,500
Year
2016
Working hours
2,972 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Caterpillar Financial
Park City, KS
+1 877 228 3519
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D7ELGP
CategoryCrawler dozers
Serial NumberSSH00370
Unit NumberUS-1150602
Catalog Number4878151
Year2016
Hours2,972 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax285,500 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
WINCHWINCH
FAIRLEADFAIRLEAD
BLADE, DUAL TILTBLADE, DUAL TILT
Additional informationAIR SUSPENSION SEAT
LGP
Warranty Special offer available! 0% for 12 months for qualifying buyers with an Equipment Protection Plan and CVA included at no extra cost! For full offer details, terms and conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer available! 0% for 12 months for qualifying buyers with an Equipment Protection Plan and CVA included at no extra cost! For full offer details, terms and conditions, ask your local Cat dealer.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • YesEngine sample taken 12-29-21 @ 2970 hrs
  • Good
  • Good
  • GoodEROPS
  • Good
  • GoodBuilt into winch
  • Good
  • Good
  • Good60% fuel level
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • GoodScreen
  • Good
  • GoodRear cab screen
  • Good
  • Good
safety items
600
  • Yes
  • Yesiso 3471
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled January 2022
gauges, operator station, console
1600
  • Yes
  • No
  • Yes
  • Good70 ambient - 48 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good68 ambient - 100 vent
  • Good
  • Good2972 hrs
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
900
  • No
  • No
  • Yes2016 Nonroad
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • GoodServiced 1-28-22 @ 2970 hrs
  • GoodRed
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 1-28-22 @ 2970 hrs
  • Good
  • GoodTurbo
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • YesNo canister installed
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
400
  • No
  • No
  • No
  • No
  • No
  • Electric drive
  • GoodElectric drive
  • Good
  • Good
  • Good
steering
100
  • Good
brake
200
  • Good
  • Good
hydraulics
810
  • No
  • Good
  • Good
  • GoodServiced 1-28-22 @ 2970 hrs
  • Good
  • Good
  • FairWear present
  • Good
  • Good
  • Good
blade
310
  • Good
  • FairCenter blade mount worn
  • GoodBOEs have been turned
  • Good
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersGood per measurement
Cannon / Track AdjusterGood operating condition
Carrier RollersFair - Half service life
Equalizer BarGood operating condition
Idlers / TypeTrack links close to track frame, unable to measure idlers
Link / Brand / Part Number6I-9239/40
Pins & Bushings (External)Fair - Mixed wear pattern, wear present
Pivot ShaftN/A
SegmentsGuards covering segments, unable to measure
Track Shoes Width / Type36 inch single grouser
Guiding Guard - LeftFairWear present
Guiding Guard - RightFairWear present
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front2072084544
Carrier Rollers Rear2082064444
Idlers FrontUnable to measureUnable to measure
Idlers RearN/AN/A
Links1341344444
Pins & Bushings (External)76774232
Pins & Bushings (Internal)863860
SegmentsGuardingGuarding
Track Roller 12021.52433
Track Roller 10N/AN/A
Track Roller 21919.51821
Track Roller 319201824
Track Roller 4RGRG
Track Roller 52020.52427
Track Roller 620212430
Track Roller 72019.52421
Track Roller 8RGRG
Track Roller 9N/AN/A
Track Shoe Grouser Height7878.575
comments, misc. repairs, general remarks
  • CCU
emissions
200
  • No
  • 100%
  • Good
  • Good
ripper / grapple / winch
1000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering