Caterpillar D6 VP

Caterpillar D6 VP

Price
500,996 USD
Year
2020
Working hours
1,789 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6 VP
CategoryCrawler dozers
Serial NumberRBP00428
Unit Number476620
Catalog NumberCU4633403
Manufacturing Year2020
Hours1,789 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax500,996 USD
Tax-
Price Including Tax-
Details
Additional informationTRACK, 24" ES HDXL
GUARD, BOTTOM, HD, VPAT
CAT CERTIFIED USED
ALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, VPAT
CAB MOUNTS, STANDARD
CAB, STANDARD
CONTROL, ARO/GRADE W/3D, VPAT
CONTROL, RIPPER
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
EXHAUST, BASIC
FAN, REVERSING, VPAT
FILM, WARNING, ANSI
FINAL DRIVE, 82" (2083 MM)
FLOOR, CAB, MAT
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLE,PERIMETER,NO SWEEP
GRAB HANDLES, STANDARD, VPAT
HYDRAULICS, VPAT
LADDER ARRANGEMENT
LIGHTS, 6 LED, VPAT
OIL DRAIN, BASIC
PRECLEANER, BASIC
PROD LINK,DUAL PLE782
RIPPER, HIGH LIFT
SEAT, STANDARD
TOOTH, CURVED
UNDERCARRIAGE, HDXL, CTR GUIDE
VISIBILITY ARR, SINGLE CAMERA
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone