Quick Search

CAT D 6

CAT D 6

Year
2020
Working hours
1,547 h
Email x
Name

My email address:*

My friend's email address:*

Message:

KELLY TRACTOR CO.
FL
+1 305 423 0053
Show phone number
Basic information
BrandCAT D 6
Kelly Tractor Co.
CategoryCrawler dozers
Serial NumberGZ900373
Unit NumberEQ0091912
Catalog Number4859188
Year2020
Hours1,547 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
PRODUCT LINKPRODUCT LINK
EROPSEROPS
Additional informationOIL CHANGE SYSTEM, HIGH SPEED
FAN, REVERSING, PUSHARM
ALTERNATOR, 150 AMP
FINAL DRIVE, 90" (2286 MM)
FLUIDS, STD OIL, -35F
U/C, HD,CTR GUIDE
ARO W/ASSIST
CONTROL, RIPPER/WINCH
HYDRAULICS, PUSHARM
COMMON ARRANGMENT
LUC CONFIGURATION, STANDARD
PRECLEANER, BASIC
BASIC ARRANGEMENT
D6 TRACTOR
SEAT, STANDARD
ENCLOSURE, ENGINE, PUSHARM
GUARD, BOTTOM, PA
WATER JACKET HEATER, 110V
LIGHTS, 6, BASIC
GRAB HANDLES, STD, PUSHARM
MOUNTING, UNDERCARRIAGE, LGP
PROD LINK,DUAL PLE782
GUARD, FUEL TANK
FUEL TANK, BASIC
NO REAR ATTACHMENT
TRACK, 36" MS HDXL
FILM, WARNING, ANSI
ENGINE, STANDARD
CAB, STANDARD
VISIBILITY ARR, SINGLE CAMERA
FILM, D6 LGP
CYLINDER LINES, PUSHARM
CONTROLS,ARO/GRADE
6S LGP BULLDOZER
CLEAN EMISSIONS MODULE / TIER 4 - FINAL
BLADE, 6S LGP ARO
TC, TD, RETARDER
TRANSMISSION AND DRIVE LINE

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering