Caterpillar D6T VP

Caterpillar D6T VP

Price
415,000 USD
Year
2018
Working hours
908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6T VP
CategoryCrawler dozers
Serial NumberJNM00487
Unit Number469217
Catalog NumberCU4579247
Manufacturing Year2018
Hours908 h
CountryUnited States
LocationWindsor Yard, CO
Pricing
Price Excluding Tax415,000 USD
Tax-
Price Including Tax-
Details
Additional informationCAT CERTIFIED USED
658 GD 2/11/20
AIR CONDITIONER, ROPS
ALARM, BACKUP
ACCUGRADE READY, VPAT
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
C9 ENGINE
CAB, SINGLE PANE
CERT EMISSIONS, EPA/EU
CONTROLS, WINCH, VPAT
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAIRLEAD, 3 ROLLERS
FAN, BASIC
FINAL DRIVE, XW/LGP
FOURTH ROLLER
FUEL TANK, BASIC
GUARD, BOTTOM, SEALED, HD
GUARD, FUEL TANK
HANDLES, VPAT
LIGHTS, 6, BASIC, REAR SCREEN
OIL CHANGE SYSTEM, HIGH SPEED
PA56 WINCH PACKAGE, STD SPEED
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, US
SCREEN, REAR
SEAT, AIR SUSPENSION
TOWING DEVICE, PULL-HOOK
TRACK, 710MM / 28" ES HD
UNDERCARRIAGE, HD, CTR GUIDE
VPAT XW/LGP DOZER PACKAGE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • Yes
  • Good
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
emissions
  • No
  • Good
ripper / grapple / winch
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone