Caterpillar D6TXL

Caterpillar D6TXL

Price
On Request
Year
2008
Working hours
10,948 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6TXL
CategoryCrawler dozers
Serial NumberJHB00400
Unit NumberJHB00400
Catalog NumberCU4828023
Manufacturing Year2008
Hours10,948 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationTRACK SHOES (PADS) WIDE: 560 MM
TRACK SHOES (PADS) CONDITION: 70 %
ENGINEPOWER: 208 HP
UNDERCARRIAGE IDLERS FRONT: 60 %
BLADE WIDE: 3250 MM
UNDERCARRIAGE TRACK LINKS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 50 %
BLADE CONDITION: 50 %
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE IDLERS BACK: 60 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
OPERATING WEIGHT: 21 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Kallies
Germany
Telephone:+49 7031640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone