Quick Search

Caterpillar D6TLGPOEM

Caterpillar D6TLGPOEM

Price
$255,400
Year
2013
Working hours
2,749 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Caterpillar Financial
Park City, KS
+1 877 228 3519
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D6TLGPOEM
CategoryCrawler dozers
Serial NumberPLR00603
Unit NumberUS-1296478
Catalog Number4755164
Year2013
Hours2,749 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax255,400 USD
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
WINCHWINCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • YesEngine sample taken 5-10-21 @ 2747 hrs
  • Good
  • Good
  • Good
  • GoodPipelayer arrangement
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good95% Fuel level
  • Good
  • Good
  • FairWorn
  • GoodScreen
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRops
  • GoodInstalled May 2021
gauges, operator station, console
800
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2749 hours
  • GoodAir suspension
  • Good
engine
510
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/A
  • 95%
  • Normal
  • None
  • FairServiced 5-10-21 @ 2747 hrs
  • Good
  • Good
  • Good
  • GoodPerformed service 5-10-21 @ 2747 hrs
  • GoodTurbo
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • GoodBlock heater
  • Good
  • Good
transmission
800
  • No
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • GoodPowershift
steering
100
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
  • GoodWet
hydraulics
500
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
BushingsExternal - Good per measurement. Internal - No available wear chart, good operating condition
Carrier RollersGood per measurement
Equalizer BarGood operating condition
IdlersGood per measuremnt
Links8E-7406
Pivot ShaftGood operating condition
Segments Left221mm - 21% worn
Segments Right221.5mm - 19% worn
Track Shoes26 inch single grouser
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front197mm196mm812
Carrier Rollers RearN/AN/A
Idlers Front25mm25mm88
Idlers Rear24mm24mm00
Links129mm129mm2424
Pins & Bushings (External)72.5mm71.5mm00
Pins & Bushings (Internal)812mm812mm
Track Shoes (Width)58.5mm58.5mm2525
comments, misc. repairs, general remarks
  • Retail Good
ripper / grapple / winch
920
  • Vanguard 72H, S/N - 16050020171
  • Good
  • FairUnable to fully inspect
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairVisible broken strands in cable around drum
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering