Quick Search

Caterpillar D6TLGPOEM

Caterpillar D6TLGPOEM

Price
$270,700
Year
2014
Working hours
1,632 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Caterpillar Financial
Park City, KS
+1 877 228 3519
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D6TLGPOEM
CategoryCrawler dozers
Serial NumberPLR00712
Unit NumberUS-1296469
Catalog Number4751278
Year2014
Hours1,632 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax270,700 USD
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
WINCHWINCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1810
  • YesEngine sample taken 4-26-21 @ 1627 hrs
  • Good
  • GoodOROPS
  • Good
  • Good
  • GoodPipelayer arrangement
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • GoodScreen
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • GoodMirrors
  • Good
  • Good
  • Good
  • GoodInstalled April 2019
gauges, operator station, console
710
  • Yes
  • Yes
  • FairFaded and worn
  • Good
  • Good
  • Good
  • Good
  • Good1632 hours
  • GoodManual suspension
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/A
  • 40%
  • Normal
  • None
  • GoodPerformed service 4-26-21 @ 1627 hrs
  • Good
  • Good
  • Good
  • GoodTurbo
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • Good
steering
100
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
hydraulics
500
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
BushingsGood per measurement
Carrier RollersGood per measurement
Equalizer BarGood operating condition
IdlersGood per measurement
Links378-8241/42. Good per measurement
Pivot ShaftGood operating condition
Segments Left220.5mm - 23% worn
Segments Right223mm - 14%worn
Track Shoes26 inch triple grouser
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front187mm187mm11
Carrier Rollers RearN/AN/A
Idlers Front24mm24mm11
Idlers Rear24.5mm26mm416
Links132mm131.5mm11
Pins & Bushings (External)72mm72mm1010
Pins & Bushings (Internal)812mm812mm
Track Shoes (Width)63.5mm60mm55
comments, misc. repairs, general remarks
  • Retail Good
ripper / grapple / winch
920
  • Good
  • FairUnable to fully inspect cable
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairUnable to fully inspect cable
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering