Quick Search

Caterpillar D6TLGPOEM

Caterpillar D6TLGPOEM

Price
US$ 257,400
Year
2013
Working hours
1,976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Park City, KS
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar D6TLGPOEM
CategoryCrawler dozers
Serial NumberPLR00576
Unit NumberUS-1298874
Catalog Number4755147
Year2013
Hours1,976 h
CountryUnited States
LocationPark City, United States
Pricing
Price Excluding Tax257,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
WINCHWINCH
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1440
  • No
  • Good
  • FairDents and dings
  • FairSlight bend on rear corner
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairVent broke and strainer missing
  • Good
  • Good
  • FairWorn flaking
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodROPS
  • GoodDecember 2019
gauges, operator station, console
620
  • Yes
  • Yes
  • FairWorn faded
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/A
  • 1/4 tank
  • Normal
  • None
  • GoodReplaced primary and secondary filters with service on 7-7-21
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • GoodNRS cooler replaced on 7-12-21
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • GoodBlock heater
  • Good
  • Good
transmission
800
  • No
  • Filter guard missing unable to locate the replacement guard- aftermarket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
100
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
hydraulics
500
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bushings10% avg. wear on external bushings, no specification for internal bushings
Carrier RollersGood condition 4-12% worn
Equalizer BarGood condition
IdlersGood condition 0-8% worn
Links8e7406, 8e7405
Pivot ShaftGood condition
Rollers Life - UNDERCARRIAGE85+% left- Good condition
Segments Left222.5mm 14% worn
Segments Right224mm 3.5% worn
Track Shoes19 track shoes have broke, bent and or metal pieces welded to grousers
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front198mm196mm412
Idlers Front25mm24mm80
Idlers Rear24mm24mm00
Links130.5mm132mm120
Pins & Bushings (External)72mm72mm1010
Pins & Bushings (Internal)811m812mm
Track Shoes (Width)61mm61mm1515
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering