Caterpillar D6N LGP PL

Caterpillar D6N LGP PL

Price
313,000 USD
Year
2015
Working hours
1,562 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N LGP PL
CategoryCrawler dozers
Serial NumberPBA02490
Unit Number436879
Catalog NumberCU4666789
Manufacturing Year2015
Hours1,562 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax313,000 USD
Tax-
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional informationTANK, FUEL, FAST FILL READY
SEAT, HEATED
BULLDOZER 6VPAT, LGP
RADIATOR, STANDARD
AIR CLEANER, STANDARD
AM/FM RADIO-CD PLAYER
DEMAND FAN STANDARD
CONTROL, DUAL, CAB
CAB (STD)
BULLDOZER, VPAT LGP, STD PKG
STANDARD PACKAGE, LGP
TRACK, 24" ES 46 SECTION
ENCLOSURE (STD)
GUARD, REAR, STANDARD
VANGUARD SIDEBOOM C/W 18
SAFETY HANDLE, NO SWEEPS
FINAL DRIVE (STD)
FENDERS (STD)
PTO FILTER, NO WINCH
GUARD, FRONT LINES, XL, LGP
OIL, CHANGE SYSTEM, HIGH SPD
BLADE, 161" ARO LGP
GRILL, FRONT LOUVERED, STD
REGIONAL PACKAGE ADSD-N
C6.6 ENGINE
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE, 6VPAT
DUAL CONTROL PACKAGE
CATERPILLAR PRODUCT LINK 321
NO ARO INSTALLATION, VPAT
GUARD, VPAT, STANDARD, PACKAGE
GUARD GUIDING CENTER, HD
DOORS, ENGINE, STANDARD
GRID, RADIATOR CORE PROTECTOR
GUARD, CRANKCASE, STANDARD
BATTERY, STANDARD, PACKAGE
UNDERCARRIAGE, HEAVY DUTY, LGP
MAINTENANCE PACKAGE
COVER
1562 GD 4/12/21
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone