Quick Search

Caterpillar D6NLGP

Caterpillar D6NLGP

Price
$159,000
Year
2011
Working hours
5,931 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D6NLGP
CategoryCrawler dozers
Serial NumberGHS00916
Unit NumberGHS916
Catalog Number4894846
Year2011
Hours5,931 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax159,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
WINCHWINCH
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
Additional informationACCUGRADE READY
AIR SUSPENSION SEAT
LGP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • No
  • Good
  • GoodBelly pans in place
  • Good
  • Good
  • Good
  • Good(Under winch)
  • GoodSide panels are straight
  • Good
  • Good
  • Good
  • Good
  • FairSome surface rust on lower rollers frames and C-frame, light faded,
  • GoodStraight
  • Good
  • Good
safety items
310
  • Yes
  • Yes
  • GoodWorking
  • GoodWorking
  • GoodWorking
  • FairRetractable style belt (not dated)
gauges, operator station, console
1511
  • GoodBlows cold
  • Good
  • Good
  • GoodEMS warning lights working
  • Good
  • GoodAll gauges working
  • GoodAll cab glas and mirrors in place (no chips or cracks)
  • Good
  • Good
  • Poor
  • GoodHour meter working reads 5873hr,
  • Good
  • GoodAm/fm radio
  • Good
  • FairAir ride seat suspension, seat loose at mounting
  • Good
  • Goodall wipers working
engine
700
  • No
  • No
  • YesOn valve cover
  • Yes
  • No
  • No
  • No
  • Powered by caterpillar C6.6L 6-cylinder turbo diesel
  • Operated in normal range
  • Normal
  • GoodRed, clean full
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodIn place amd straight
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
transmission
700
  • No
  • Yes
  • No
  • Good
  • Good
  • GoodShifted good through speeds
  • Good
  • Good
  • Good
  • Good
steering
400
  • Steers at idle
  • Good
  • Good
  • Good
  • GoodSteers good, tracks straight
brake
200
  • Service and parking brake working good
  • Good
  • Good
hydraulics
900
  • No
  • GoodBoth dry
  • GoodP8kot operated joystick controls
  • Good
  • Good
  • GoodBoth dry
  • Good
  • GoodHydraulic functions operated good
  • Good
  • GoodDry
blade
531
  • 13’3ft wide blade
  • Good
  • FairC-frame mounting bushings show some wear
  • FairHas been flipped
  • FairLower face corners worn, dented
  • Good
  • Good
  • Good
  • Good
  • PoorLower oscillation bearing retainer plate loose, bolts broken, has vertical play in oscillation bearing
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE62%
Equalizer BarJust starting to show bushing wear
Link / Brand / Part Number235-2501, system one
Notes - UNDERCARRIAGESystem one undercarriage
Notes - UNDERCARRIAGE 141-link track
Pins & Bushings (External)Bushings shows some separation at links
Track Shoes Width / Type33 in wide pads
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1711712828
Links1151154040
Pins & Bushings (External)61614646
Track Roller 526263535
Track Shoe Grouser Height50502424
ripper / grapple / winch
500
  • Carco winch, 50BPS, 1in cable, operated both directions no load - available for an additional $10,000.00 - not included with sale of machine
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering