Quick Search

Caterpillar D6N LGP 3D

Caterpillar D6N LGP 3D

Price
$285,000
Year
2019
Working hours
3,501 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D6N LGP 3D
CategoryCrawler dozers
Serial NumberSGG01223
Unit NumberPSGG1223
Catalog Number4916036
Year2019
Hours3,501 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax285,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional informationCAB • AIR • PAT BLADE • 3D

LANE 2 ORDER
ROLL ON-ROLL OFF
RIPPER READY PACKAGE
GUARD, REAR, STANDARD
PTO FILTER, NO WINCH
STANDARD PACKAGE, LGP
COLD WEATHER, 120V, PACKAGE
ARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
ANTIFREEZE WINDSHIELD WASHER
GUARD GUIDING CENTER, HD
GUARD, VPAT, STANDARD, PACKAGE
REGIONAL PACKAGE, AM-N
UC, LGP, HEAVY DUTY
TRACK, 33" ES LGP HD
CAB STANDARD PACKAGE
MANUAL, ENGLISH
FAN, DEMAND, STANDARD
BULLDOZER VPAT LGP, GRADE W/3D
LIGHTS, GRADE W/3D
FUEL ANTIFREEZE, -25C (-13F)
HYDRAULIC OIL, STANDARD
RADIATOR, STANDARD
PRODUCT LINK, CELLULAR PLE641
TANK FUEL, STANDARD
AIR CLEANER, STANDARD
PROTECTION, CYLINDER ROD
Customer Value Agreement (CVA) ( 2 ) PM 2 Kits
Warranty PTH to 6/5/25 or 5000 Hours ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers PTH to 6/5/25 or 5000 Hours ( + CVA )
Customer Value Agreement ( 2 ) PM 2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering