Caterpillar D6N LGPARO

Caterpillar D6N LGPARO

Price
189,000 USD
Year
2018
Working hours
3,927 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6N LGPARO
CategoryCrawler dozers
Serial NumberMG501603
Unit NumberMG501603
Catalog NumberCU4747103
Manufacturing Year2018
Hours3,927 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax189,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
DRAWBARDRAWBAR
Additional InformationTANK FUEL, STANDARD
RADIATOR, STANDARD
COLD WEATHER, 120V, PACKAGE
DEMAND FAN STANDARD
RIPPER READY PACKAGE
REGIONAL PACKAGE, AM-N
ARO INSTALLATION, VPAT
GUARD, VPAT, HEAVY DUTY, PKG
PTO FILTER, NO WINCH
CAB COMFORT PACKAGE
GUARD, REAR, STANDARD
AIR CLEANER, STANDARD
STANDARD PACKAGE, LGP
UC, LGP, HEAVY DUTY
COMPLETE STORAGE PROTECTION
TRACK, 33" ES LGP HD
BLADE, 161" ARO LGP
LIGHTS
HYDRAULIC OIL, STANDARD
BULLDOZER, VPAT, LGP, HD, PKG
GUARD GUIDING CENTER, HD
PRODUCT LINK, CELLULAR PLE641
PACK-DISMOUNTED OR N.I. BLADE
LANE 2 ORDER
Features
Accessories
DRAWBARDRAWBAR
Additional InformationTANK FUEL, STANDARD
RADIATOR, STANDARD
COLD WEATHER, 120V, PACKAGE
DEMAND FAN STANDARD
RIPPER READY PACKAGE
REGIONAL PACKAGE, AM-N
ARO INSTALLATION, VPAT
GUARD, VPAT, HEAVY DUTY, PKG
PTO FILTER, NO WINCH
CAB COMFORT PACKAGE
GUARD, REAR, STANDARD
AIR CLEANER, STANDARD
STANDARD PACKAGE, LGP
UC, LGP, HEAVY DUTY
COMPLETE STORAGE PROTECTION
TRACK, 33" ES LGP HD
BLADE, 161" ARO LGP
LIGHTS
HYDRAULIC OIL, STANDARD
BULLDOZER, VPAT, LGP, HD, PKG
GUARD GUIDING CENTER, HD
PRODUCT LINK, CELLULAR PLE641
PACK-DISMOUNTED OR N.I. BLADE
LANE 2 ORDER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
  • ripper / grapple / winch
general appearance
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date
gauges, operator station, console
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Overall good condition
  • Normal
  • None
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • No
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Overall good condition
  • Good
  • Good
hydraulics
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEOverall good condition
Notes - UNDERCARRIAGE 1Overall good condition
Notes - UNDERCARRIAGE 2Overall good condition
Pins & Bushings Turned?Yes
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
emissions
  • No
  • Overall good condition
  • Good
  • Good
ripper / grapple / winch
  • No
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 384 4021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone