Quick Search

Caterpillar D6 LGP

Caterpillar D6 LGP

Price
$398,850
Year
2020
Working hours
1,872 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Lodge, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D6 LGP
CategoryCrawler dozers
Serial NumberKEW00414
Unit NumberCME001548
Catalog Number4910586
Year2020
Hours1,872 h
CountryUnited States
LocationLodge, SC
Pricing
Price Excluding Tax398,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
WINCHWINCH
DIFF STEERDIFF STEER
SWEEPSSWEEPS
STEER, LEVERSTEER, LEVER
SCREENSSCREENS
BLADE, VBLADE, V
Additional informationREMAINING WARRANTY: 60MO/5000HR PREMIER (EPP) UNTIL MARCH 2025.
FORRESTRY PACKAGE UNIT. SAVANNAH V-BLADE.

AIR SUSPENSION SEAT
BLUETOOTH RADIO
LGP
*LUC CONFIGURATION, STANDARD
MOUNTING, UNDERCARRIAGE, LGP
FAN, REVERSING, PUSHARM
UNDERCARRIAGE, HDXL, PART GDE
PREMIUM DISPLAY, NON ARO
CONTROL, RIPPER/WINCH
HYDRAULICS, PUSHARM
FORESTRY ARRANGEMENT, PUSHARM
WATER JACKET HEATER, 110V
TRACK, 36" ES HDXL
VISIBILITY ARR, SINGLE CAMERA
Special Offers REMAINING: 60MO/5000HR PREMIER (EPP) UNTIL MARCH 2025
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection REMAINING: 60MO/5000HR PREMIER (EPP) UNTIL MARCH 2025
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Yes
  • No
  • Good
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDated Dec 2019
gauges, operator station, console
1700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodShowing 1872.5 hours
  • Good
  • GoodAM/FM, with Bluetooth
  • Good
  • GoodAir ride suspension
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • There are no low oil pressure warnings present for the engine or hydraulics
  • None
  • Fair
  • GoodRed, level is full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic motor driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • GoodVerified, unit is reporting in Vision Link
  • Good
  • Good
  • GoodRight front light bracket is bent out of shape.
transmission
1100
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
600
  • Savannah V Blade installed. S/N 1040SV201457
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
220
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom RollersNo faults found
Cannon / Track AdjusterBoth are holding track tension as they should
Carrier RollersNo faults found
Equalizer BarNo faults found
Idlers / TypeHeavy Duty
Notes - UNDERCARRIAGEOverall rated as fair condition
Notes - UNDERCARRIAGE 1No abnormal noises, popping, grabbing or grinding present during inspection
Pivot ShaftNo faults found
SegmentsIn good condition
Track Shoes Width / Type36" LGP
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftFair
Track Frame - RightFair
Carrier Rollers Front7.297.254850
Idlers Front1.31.356065
Idlers Rear1.21.25050
Links1.431.435252
Pins & Bushings (External)0.430.434040
Segments8.758.751414
Track Roller 11.521.555449
Track Roller 21.621.73927
Track Roller 71.611.614040
Track Roller 81.541.545151
Track Shoe Grouser Height3.293.32120
emissions
200
  • No
  • Good
  • Good
ripper / grapple / winch
810
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeaks in the right rear of the case
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering