Caterpillar D6KLGPAG

Caterpillar D6KLGPAG

Price
165,000 USD
Year
2018
Working hours
1816 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6KLGPAG
CategoryCrawler dozers
Serial NumberEL700457
Unit NumberEL7457
Catalog NumberCU4756324
Manufacturing Year2018
Hours1816 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax165,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationCAB, STANDARD
HYDR OIL STANDARD
OIL CHG SYSTEM
UNDERCARRIAGE, LGP, HEAVY DUTY
TRACK, 30", ES, LGP, HD
PROTECTION PKG, FR
CYLINDER ROD FLUID
ROLLERFRAME 8/2HD
FUEL TANK, STD
WINCH & RIPPER RDY
STARTER LOW TEMP
REGIONAL PACKAGE
COLD WEATHER 120V
DRAWBAR4
CAB PROTECTION
AIR CLEANER STD
ARO, MECH. PITCH
PROD LINK PLE641
FAN, DEMAND, WINCH
RADIO BT
Features
Additional InformationCAB, STANDARD
HYDR OIL STANDARD
OIL CHG SYSTEM
UNDERCARRIAGE, LGP, HEAVY DUTY
TRACK, 30", ES, LGP, HD
PROTECTION PKG, FR
CYLINDER ROD FLUID
ROLLERFRAME 8/2HD
FUEL TANK, STD
WINCH & RIPPER RDY
STARTER LOW TEMP
REGIONAL PACKAGE
COLD WEATHER 120V
DRAWBAR4
CAB PROTECTION
AIR CLEANER STD
ARO, MECH. PITCH
PROD LINK PLE641
FAN, DEMAND, WINCH
RADIO BT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Yes
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
blade
  • Fair
  • Fair
  • Good
  • Fair
final drives
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 2undercarriage over 50%
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1631635050
Carrier Rollers Rear163163505
Idlers Front28283535
Links1151154040
Pins & Bushings (External)59.559.56666
emissions
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Riggs Used Equipment
Telephone:+1 5015703272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone