Caterpillar D6K-LGP

Caterpillar D6K-LGP

Price
261,350 USD
Year
2019
Working hours
1,642 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K-LGP
CategoryCrawler dozers
Serial NumberEL703251
Unit NumberEL703251
Catalog NumberCU4537728
Manufacturing Year2019
Hours1,642 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax261,350 USD
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional informationAIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
BLADE, 145" ARO LGP
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
CONTROL, ARO W/ASSIST
FAN, DEMAND
FUEL ANTIFREEZE, -25C (-13F)
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 3 ORDER
LIGHTS, 6
MANUAL, ENGLISH
PACKAGE RIPPER, TEETH CURVED
PITCH, BLADE, MANUAL
PROTECTION PACKAGE, STANDARD
PROTECTION, CYLINDER ROD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
ROLL ON-ROLL OFF
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
UNDERCARRIAGE, HEAVY DUTY
PRODUCT LINK, CELLULAR PLE742
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Daniel Dougherty
Telephone:+1 865 546 1414
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone