Caterpillar D 6 K 2 LGP

Caterpillar D 6 K 2 LGP

Price
99,500 USD
Year
2016
Working hours
4,911 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 6 K 2 LGP
CategoryCrawler dozers
Serial NumberJTR00454
Unit NumberD5804
Catalog NumberCU4515509
Manufacturing Year2016
Hours4,911 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax99,500 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
Additional informationCOMPLETE STORAGE PROTECTION
COUNTERWEIGHT, REAR SLAB
PACK-DISMOUNTED OR N.I. BLADE
COUNTERWEIGHT, REAR
BLADE, 145" ARO LGP
STARTER, LOW TEMPERATURE
ROLLERFRAME, 8/2 SYSTEMONE
SHOVEL FASTENER
HYDRAULIC OIL, STANDARD
TRACK, 30", ES, LGP
COLD WEATHER, 120V, PACKAGE
PROTECTION PACKAGE, STANDARD
NO REAR HYDRAULIC PACKAGE
LANE 3 ORDER
REGIONAL PACKAGE ADSD-N
CAB COMFORT PACKAGE
ARO, MECHANICAL PITCH
KIT VISIBILITY, SINGLE CAMERA
D6K2 LGP TRACTOR
TANK FUEL, STANDARD
PRODUCT LINK, CELLULAR PL641
AIR CLEANER, STANDARD
GUARD, TRACK GUIDING, F&R
ENGINE S/N W7N13318
ANTIFREEZE, -50C (-58F)
FAN, DEMAND
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
Additional informationCOMPLETE STORAGE PROTECTION
COUNTERWEIGHT, REAR SLAB
PACK-DISMOUNTED OR N.I. BLADE
COUNTERWEIGHT, REAR
BLADE, 145" ARO LGP
STARTER, LOW TEMPERATURE
ROLLERFRAME, 8/2 SYSTEMONE
SHOVEL FASTENER
HYDRAULIC OIL, STANDARD
TRACK, 30", ES, LGP
COLD WEATHER, 120V, PACKAGE
PROTECTION PACKAGE, STANDARD
NO REAR HYDRAULIC PACKAGE
LANE 3 ORDER
REGIONAL PACKAGE ADSD-N
CAB COMFORT PACKAGE
ARO, MECHANICAL PITCH
KIT VISIBILITY, SINGLE CAMERA
D6K2 LGP TRACTOR
TANK FUEL, STANDARD
PRODUCT LINK, CELLULAR PL641
AIR CLEANER, STANDARD
GUARD, TRACK GUIDING, F&R
ENGINE S/N W7N13318
ANTIFREEZE, -50C (-58F)
FAN, DEMAND
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • emissions
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • GoodCAB
  • Good
  • GoodREPLACED 9/2019
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSHOWING WEAR
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • YesNORMAL
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoSYSTEM 1
Equalizer BarGood
Link / Brand / Part NumberCAT SYSTEM 1 235-2529
Track Shoes Width / Type30" SG
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front150 MM150 MM6262
Idlers Front38 MM38 MM6060
Links102 MM102 MM6565
Pins & Bushings (External)51 MM51 MM9292
Segments8080
Track Roller 31.04"1.04"6868
Track Roller 41.08"1.107275
Track Roller 51.06"1.1"6975
Track Roller 71.04"1.06"6669
Track Roller 828 MM28 MM7676
Track Shoe Grouser Height29 MM29 MM6868
comments, misc. repairs, general remarks
  • CLEANED @ 4,911 HOURS
  • LEVEL 4 SERVICE COMPLETED @4,911 HOURS
emissions
  • No
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Charles Allen
Telephone:+1 218 360 9424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone