Caterpillar D6K2 XL

Caterpillar D6K2 XL

Price
149,000 USD
Year
2018
Working hours
3,328 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D6K2 XL
CategoryCrawler dozers
Serial NumberDFR00656
Unit Number455935T
Catalog NumberCU4346787
Manufacturing Year2018
Hours3,328 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax149,000 USD
Tax-
Price Including Tax-
Details
Additional informationPROTECTION PACKAGE, STANDARD
PRODUCT LINK, CELLULAR PLE641
COLD WEATHER, 120V, PACKAGE
GUARD, TRACK GUIDING, CTR
CAB STANDARD PACKAGE
RIPPER READY PACKAGE
TRACK, 22" ES XL HD
CONTROL, RIPPER
AIR CLEANER, STANDARD
BLADE, 126" ARO XL
TANK FUEL, STANDARD
TEETH STRAIGHT, SET OF 3
ARO, MECHANICAL PITCH
RIPPER, D6K, MULTI-SHANK
HYDRAULICS, 4 VALVE
C4 ENGINE
PACKAGE RIPPER, TEETH STRAIGHT
GUARD, CRANKCASE, STANDARD
FAN, DEMAND
REGIONAL PACKAGE, AM-N
ROLLERFRAME, 8/2 HEAVY DUTY
GUARD,FUEL TANK, STANDARD
HYDRAULIC OIL, STANDARD
STARTER, STANDARD
GRILL RADIATOR, STANDARD
CAT CERTIFIED USED
3007 GD 3/25/21
GCS BASE KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone