Caterpillar D5K2 TR

Caterpillar D5K2 TR

Price
116,932 USD
Year
2018
Working hours
2,128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2 TR
CategoryCrawler dozers
Serial NumberKW203122
Unit NumberE142758
Catalog NumberCU4421752
Manufacturing Year2018
Hours2,128 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax116,932 USD
Tax USD
Price Including Tax USD
Details
Additional informationENGINE TIER RATING: T4F
BLADE TYPE: PAT
RIPPER, MS
ROPS: OPEN
Features
Additional informationENGINE TIER RATING: T4F
BLADE TYPE: PAT
RIPPER, MS
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone