Caterpillar D5K2

Caterpillar D5K2

Price
151,000 USD
Year
2018
Working hours
1231 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2
CategoryCrawler dozers
Serial NumberKY203884
Unit NumberEQN118962
Catalog NumberCU4734655
Manufacturing Year2018
Hours1231 h
CountryUnited States
LocationMontgomery, AL
Pricing
Price Excluding Tax151,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, PATBLADE, PAT
SCREENSSCREENS
Additional InformationLGP
3V HYDS
SALT 26" LGP UC
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, PATBLADE, PAT
SCREENSSCREENS
Additional InformationLGP
3V HYDS
SALT 26" LGP UC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • electrical, starting and charging system
  • transmission
  • brake
  • hydraulics
  • blade
  • undercarriage
general appearance
  • No
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • Yes
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
brake
  • Good
hydraulics
  • Good
  • Good
  • Good
blade
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECTS Pro data from the last inspection for Serial #: KY203884 completed on Mar 19, 2021 @ 1230 Hours
Notes - UNDERCARRIAGE 1P & B TURN @ 1230 HOURS
SegmentsNEW @ 1230 HOURS
Bushings0.510.5500
Carrier Rollers5.985.923340
Idlers Front0.820.826464
Links0.980.973034
Pins & Bushings (External)00
Shoe Width2626
Track Roller 11.281.324030
Track Roller 21.371.361720
Track Roller 31.381.381515
Track Roller 41.361.362020
Track Roller 51.361.362020
Track Roller 61.3522
Track Shoes2.062.062424
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
Greg Frost
Telephone:+1 205 229 8715
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone