Caterpillar D5K2XLX

Caterpillar D5K2XLX

Price
149,070 USD
Year
2018
Working hours
1,847 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D5K2XLX
CategoryCrawler dozers
Serial NumberKW203101
Unit Number8CR6708
Catalog NumberCU4472208
Manufacturing Year2018
Hours1,847 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax149,070 USD
Tax-
Price Including Tax-
Details
Additional information.
- CAT CERTIFIED USED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

TRACK, 20", MS, ABRASION
GUARD,TRK GUIDING,CENTER,ABR
UNDERCARRIAGE, ABRASION
D5K2 XL 2018
RADIO PREMIUM
PRODUCT LINK, CELLULAR PL641
ENGINE,EPA 4F,EU IV,JAPAN 2014
CAT GRADE WITH SLOPE ASSIST
STARTING AID, ETHER
POWER BLADE PITCH
BLADE, ACCUGRADE
SERIALIZED TECHNICAL MEDIA KIT
HEATER, ENGINE COOLANT (120V)
INSTRUCTIONS, ANSI
COUNTERWEIGHT, FRONT
PACK, DOMESTIC TRUCK
LANE 3 ORDER
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
BLADE, D5K XL, ACCUGRADE
LIGHTS, 6
CAB, ROPS, HEATER & A/C
SEAT CLOTH
SOUND SUPPRESSION, OMISSION
HYDRAULICS, 4 VALVE, PUMP STD
REAR CAMERA
CONTROL, SLOPE ASSIST, ARO, PP
GUARD,BELLY,HD XL
ACCUGRADE READY OPTION(ARO)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone