Quick Search

Caterpillar D5K2LGP

Caterpillar D5K2LGP

CAT Certified
Year
2018
Working hours
2,693 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON MACHINERY COMMERCE CORPORATION
Lavergne, TN
+1 615 256 2424
Show phone number
Basic information
BrandCaterpillar D5K2LGP
CategoryCrawler dozers
Serial NumberKY205353
Unit Number29872
Catalog Number4515395
Year2018
Hours2,693 h
CountryUnited States
LocationLavergne, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD,TRK GUIDING,CENTER,SALTGUARD,TRK GUIDING,CENTER,SALT
CONTROL, SLOPE ASSIST, AROCONTROL, SLOPE ASSIST, ARO
TRACK, 26", MS, SALT, LGPTRACK, 26", MS, SALT, LGP
CERTIFICATION ARR, P65CERTIFICATION ARR, P65
BLADE, D5K LGP, ACCUGRADEBLADE, D5K LGP, ACCUGRADE
COUNTERWEIGHT, OMISSION, STDCOUNTERWEIGHT, OMISSION, STD
D5K2 LGP CA/SALT/ARO (DLO)D5K2 LGP CA/SALT/ARO (DLO)
DRAWBAR, STANDARDDRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HDGRILL, RADIATOR, HD
HEATER, ENGINE COOLANT (120V)HEATER, ENGINE COOLANT (120V)
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
CAB, ROPS, HEATER & A/CCAB, ROPS, HEATER & A/C
GUARD GP, REAR OMISSIONGUARD GP, REAR OMISSION
SOUND SUPPRESSION, OMISSIONSOUND SUPPRESSION, OMISSION
UNDERCARRIAGE, SALTUNDERCARRIAGE, SALT
LANE 3 ORDERLANE 3 ORDER
HYDRAULICS, 3 VALVE, PUMP STDHYDRAULICS, 3 VALVE, PUMP STD
RADIO PREMIUMRADIO PREMIUM
ANTIFREEZE, -50C (-58F)ANTIFREEZE, -50C (-58F)
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
GUARD, BELLY, LGPGUARD, BELLY, LGP
SEAT CLOTHSEAT CLOTH
Additional informationANTIFREEZE, -50C (-58F)
BLADE, D5K LGP, ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, SLOPE ASSIST, ARO
COUNTERWEIGHT, OMISSION, STD
D5K2 LGP CA/SALT/ARO (DLO)
DRAWBAR, STANDARD
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRILL, RADIATOR, HD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
GUARD,TRK GUIDING,CENTER,SALT
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM
SEAT CLOTH
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
TRACK, 26", MS, SALT, LGP
UNDERCARRIAGE, SALT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering