Quick Search

Caterpillar D5K2LGP

Caterpillar D5K2LGP

Year
2018
Working hours
4,532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 540 682 2515
Show phone number
Basic information
BrandCaterpillar D5K2LGP
CategoryCrawler dozers
Serial NumberKY205437
Unit Number160500PF
Catalog Number10068699
Year2018
Hours4,532 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR SUSPENSION SEATAIR SUSPENSION SEAT
BLADE SHAKEBLADE SHAKE
BLUETOOTH RADIOBLUETOOTH RADIO
LGPLGP
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
CE PLATECE PLATE
DIFF STEERDIFF STEER
DRAWBARDRAWBAR
STEER, JOYSTICKSTEER, JOYSTICK
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairSome decals are scratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1610
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe wiper blade on the right cab door is damaged and the washer fluid needs to be trouble shot
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 100%
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • YesMachine has an active code 3609-12 for the NOx sensor after running an after treatment function test.
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
430
  • FairBack of blade has dents and scratches
  • FairThe C frame bushings have an excessive amount of movement
  • Good
  • Good
  • Good
  • Good
  • FairThe trunnion on the C frame has an excessive amount of movement and needs to be shimmed
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part NumberCAT 6Y-9261
Track Shoes Width / TypeCAT 660mm
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front158mm158mm
Idlers Front18mm18mm
Links98mm97mm
Track Roller 1175mm175mm
Track Roller 2176mm175mm
Track Roller 3175mm175mm
Track Roller 4175mm176mm
Track Roller 5176mm176mm
Track Shoe Grouser Height44mm44mm
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering