Caterpillar D 5 K 2 LGP

Caterpillar D 5 K 2 LGP

Price
112,500 USD
Year
2017
Working hours
5,300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D 5 K 2 LGP
CategoryCrawler dozers
Serial Number0KY202638
Unit Number5009890
Catalog NumberCU4831484
Manufacturing Year2017
Hours5,300 h
CountryUnited States
LocationMechanicsville, VA
Pricing
Price Excluding Tax112,500 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
BLADE, DUAL TILTBLADE, DUAL TILT
STEER, JOYSTICKSTEER, JOYSTICK
BLADE, VBLADE, V
Additional informationACCUGRADE READY
AIR SUSPENSION SEAT
BLADE SHAKE
LGP
Benefits
Warranty 12 Month / 1,000 Hour Powertrain and Hydraulic
Special Offers
Customer Value Agreement
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • final drives
  • undercarriage
  • emissions
general appearance
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMost have minor scratches or rips
  • Good
  • FairSome paint missing.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodNa
  • Good
  • Good
  • GoodNa
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • GoodNA
  • Good
  • Good
  • Good
  • Good
  • GoodJan. 2020
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • GoodTested on 68°F day
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft side is scratched in multiple spots
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride
  • Good
  • GoodLeft side washer does not work
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThree light do not work
transmission
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas play as expected at 5300hrs
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • FairHave play from amount of hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHave play from amount of hours
  • Good
  • FairHas decent amount of play
final drives
  • Yes
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Link / Brand / Part NumberCat 6y-9261 6y-9262
Track Shoes Width / Type25in
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front140mm141mm
Idlers Front22mm21mm
Pins & Bushings (External)51mm50mm
Track Roller 1Entire roller frame is guarded non are measurable.
Track Shoe Grouser Height18mm19mm
emissions
  • No
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone