Quick Search

Caterpillar D4CIII

Caterpillar D4CIII

Price
$34,500
Year
1998
Working hours
7,764 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Enroute, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D4CIII
CategoryCrawler dozers
Serial Number6BS00373
Unit Number6BS373
Catalog Number4896150
Year1998
Hours7,764 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax34,500 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
BLADE, SBLADE, S
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STEER, JOYSTICKSTEER, JOYSTICK
Additional informationXL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1350
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairFaded and scratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched and also has surface rust
  • FairBowl is yellowed
  • Good
  • FairRear lower access door locking mechanism is missing
  • FairBoth roller frame steps are bent
  • Good
safety items
230
  • Yes
  • Yes
  • Yes
  • FairInoperable
  • FairInoperable
  • Good
  • Good
  • Fair
gauges, operator station, console
920
  • No
  • No
  • No
  • FairA little weathered
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRocker switches labeling is worn
engine
810
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • GoodRed
  • Good
  • FairBent and dented a little
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
010
  • FairPedal is a little stiff
hydraulics
910
  • Yes
  • FairRight cylinder is seeping at head seal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
350
  • Good
  • FairP&B have a 1/16” of movement
  • FairShows some wear and has a flip left
  • FairShows some wear and both sides have been welded and right side has a patch left side has a small crack
  • FairShows some wear and has shims left to remove to tighten looks like it might have been recently replaced
  • FairP&B have some movement
  • Good
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Link / Brand / Part Number6Y0936
Track Shoes Width / Type18” Pads
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1421424242
Idlers Front18174836
Links84846464
Pins & Bushings (External)50506060
Track Roller 21451454040
Track Roller 31451454040
Track Roller 41451434048
Track Roller 51451424052
Track Roller 61441374480
Track Shoe Grouser Height35355050
comments, misc. repairs, general remarks
  • Service and Clean. Retail
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering