Quick Search

Caterpillar D3

Caterpillar D3

CAT Certified
Price
On Request
Year
2020
Working hours
341 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCaterpillar D3
CategoryCrawler dozers
Serial NumberXKY00266
Unit NumberEQN172191
Catalog Number10003083
Year2020
Hours341 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, PATBLADE, PAT
SWEEPSSWEEPS
STEER, JOYSTICKSTEER, JOYSTICK
SCREENSSCREENS
Additional informationSTARTING AID, ETHER
SOUND SUPPRESSION, OMISSION
HYDRAULICS, 3 VALVE, PUMP STD
GUARD GP, REAR OMISSION
AIR SUSPENSION SEAT
UNDERCARRIAGE, SALT
ACCUGRADE READY
COOLER, STANDARD
LGP
BLADE SHAKE
INSTRUCTIONS, CANADA
NO FRONT COUNTERWEIGHT
TRACK, 26", MS SALT, LGP
GUARD, BELLY
CONTROL, PITCH
GRADE W/SA
ENGINE, CAT C3.6
AIR CLEANER W/O PRECLEANER
TENSIONER, EROPS, AC
INSTRUCTIONS, ANSI
BCP TRACK TYPE
SEAT, CLOTH
LIGHTS, 6
GRILL, RADIATOR, HD
DRAWBAR, STANDARD
PRODUCT LINK, PLE643/PLE743 RADIO
D3 12A LGP TRACTOR
CAB, ROPS, HEATER + A/C
BLADE, 126.7" ACCUGRADE
FAN, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
100
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
300
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE91%
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering