Quick Search

Caterpillar D11R

Caterpillar D11R

Price
$265,000
Year
1997
Working hours
20,578 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Cleveland Brothers Equipment Co. Inc.
Frostburg, MD
+1 866 532 9023
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D11R
CategoryCrawler dozers
Serial Number8ZR00428
Unit NumberUC19847
Catalog Number4883460
Year1997
Hours20,578 h
CountryUnited States
LocationFrostburg, MD
Pricing
Price Excluding Tax265,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, UBLADE, U
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1052
  • Yes
  • No
  • Good
  • Good
  • FairBoth rear cab posts have been drilled
  • Fair
  • Good
  • PoorFenders are bent
  • Good
  • FairGrab irons are bent
  • PoorPins are loose.
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1320
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairFuel level gauge is not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
710
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCoolant leak at the right top corner of the radiator
  • Good
  • Good
electrical, starting and charging system
500
  • Yes030 096F.08 030 248F.02
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • Third gear high idle
  • Good
  • Good
hydraulics
702
  • YesMajor leak at the center of the machine
  • Good
  • Good
  • Good
  • PoorBoth blade lift cylinders are leaking
  • PoorYokes are loose
  • Good
  • Good
  • Good
  • Good
blade
630
  • Good
  • GoodEdge is 70% remaining not turned
  • GoodBlade is faced
  • Fair
  • Good
  • FairThe right side of the spill guard is damaged
  • Good
  • Good
  • Fair
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersOk
Cannon / Track AdjusterOk
Equalizer BarOk
Idlers / TypeOk
Link / Brand / Part Number6T8049
Pins & Bushings (External)Ok
Pins & Bushings (Internal)Ok
Pivot ShaftOk
SegmentsOk
Track Shoes Width / Type32”
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front25 mm25 mm4040
Idlers Rear23 mm23 mm2424
Links195 mm195 mm2424
Pins & Bushings (External)108 mm108 mm2222
Pins & Bushings (Internal)12.50 inch12.50 inch00
Segments345 mm345 mm3535
Track Roller 127 mm27 mm3232
Track Roller 227 mm27 mm3232
Track Roller 327 mm27 mm2424
Track Roller 427 mm27 mm2424
Track Roller 527 mm27 mm2424
Track Roller 627 mm27 mm2424
Track Roller 727 mm27 mm3232
Track Roller 827 mm27 mm2424
Track Shoe Grouser Height73 mm73 mm4545
ripper / grapple / winch
230
  • Good
  • FairRippers is loose
  • Good
  • FairLeft ripper tilt cylinder is leaking
  • FairTip is 30% remaining
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering