Quick Search

Caterpillar D11R

Caterpillar D11R

Price
$265,000
Year
1997
Working hours
5,352 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Cleveland Brothers Equipment Co. Inc.
MD
+1 866 532 9023
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D11R
CategoryCrawler dozers
Serial Number8ZR00384
Unit NumberUC19848
Catalog Number4883459
Year1997
Hours5,352 h
CountryUnited States
LocationMD
Pricing
Price Excluding Tax265,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, UBLADE, U
DIFF STEERDIFF STEER
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1252
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Fair
  • PoorLeft side dented and right side has weld repair
  • Good
  • Good
  • FairLittle play
  • Fair
  • Good
  • Fair
  • Good
  • GoodSmall dents
  • Fair
  • Good
  • Good
safety items
310
  • Yes
  • YesPlate unreadable
  • NoSome decals are worn
  • Good
  • FairWeak sounding
  • Good
  • Good
  • Out of date
gauges, operator station, console
773
  • No
  • No
  • No
  • PoorDisconnected at coolers
  • Fair
  • Good
  • PoorBrake and warning light on
  • Good
  • PoorHydraulic and trans temp gauges not working
  • FairFront glass cracked at lower right
  • Fair
  • FairBlower works but no hot air
  • Good
  • GoodMeter was reset
  • Fair
  • Good
  • GoodArm rests worn
  • Good
  • Fair
  • FairFront wiper arm loose
engine
521
  • YesLittle blow by
  • No
  • Yes
  • No
  • No
  • No
  • Fair
  • Good
  • PoorHoles in stacks
  • Good
  • Good
  • Fair
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Poor3 front light and all rear lights not working
transmission
841
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • PoorNot working
  • Good
  • Fair
  • Fair
  • Fair
  • Good
steering
070
  • Steering feeling it age
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
brake
200
  • 1st
  • Good
  • Good
hydraulics
181
  • YesHydraulic lines to right lift cylinder and right ripper cylinder
  • Fair
  • FairHoses to right lift cylinder leaking
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • FairDamp
  • PoorRight cylinder leaking thru weld repair
blade
191
  • Good
  • PoorWill need replaced soon
  • FairRepair weld at center
  • Fair
  • Fair
  • FairLittle play
  • FairLeft side missing section
  • Fair
  • Fair
  • Fair
  • Fair
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE0% needs replaced
Cannon / Track Adjuster5” of chrome showing, right side seal needs replaced
Equalizer BarOk
Notes - UNDERCARRIAGE 2Needs replaced
Pivot ShaftOk
Track Shoes Width / Type32”
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front8585
Idlers Front9595
Idlers Rear9090
Links9090
Pins & Bushings (External)9090
Segments9090
Track Roller 19595
Track Shoe Grouser Height100100
comments, misc. repairs, general remarks
  • Total frame or component hours are unknown.. as per customer equipment was part of a buy out
ripper / grapple / winch
321
  • Good
  • Good
  • Fair
  • FairRight one leaking
  • Good
  • Poor
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering