Quick Search

Caterpillar D11R

Caterpillar D11R

Price
US$ 345,000
Year
2008
Working hours
44,889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Folsom, CA
+1 916 899 8960
Show phone number
Basic information
BrandCaterpillar D11R
CategoryCrawler dozers
Serial Number7PZ01699
Unit NumberCON0830
Catalog Number4631628
Year2008
Hours44,889 h
CountryUnited States
LocationFolsom, United States
Pricing
Price Excluding Tax345,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
BLADE, UBLADE, U
DIFF STEERDIFF STEER
BLADE, DUAL TILTBLADE, DUAL TILT
RIPPER, SINGLE SHRIPPER, SINGLE SH
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Additional informationAIR SUSPENSION SEAT
ACCUGRADE READY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodLooks original.
gauges, operator station, console
1411
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront windshield cracked.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir seat pump knob is missing.
  • Good
  • Good
  • Poor
engine
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Ok
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairMissing right upper front lift cylinder work lights. Missing left side Rops work light. Left side lower work light is non op.
transmission
1200
  • YesTransmission belly pan is wet needs checked for possible leak.
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
720
  • No
  • Good
  • Good
  • Good
  • FairSeepage at front lift cylinders rod seals.
  • Good
  • Good
  • Good
  • FairPossible leak hydraulic tank may have been over full ?
  • Good
blade
600
  • Estimated 22ft 4” Wide Blade.
  • Good
  • GoodRight side end bit is missing two outer mounting bolts.
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
820
  • Good
  • Good
  • Good
  • FairTwo rear grease lines on ripper lift / tilt cylinders are broken.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRipper shank is bent.
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part Number200-6326
Track Shoes Width / Type28” Wide shoes regrousered
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front281245230
Idlers Front1181287686
Idlers Rear1121246882
Links2082095453
Pins & Bushings (External)07908096
Segments3503502323
Track Roller 1266. Single271. Single1410
Track Roller 2273. Single274. Single87
Track Roller 3255. Double259. Double116
Track Roller 4258. Double262. Double73
Track Roller 5258. Double260. Double75
Track Roller 6259. Double259. Double66
Track Roller 7273. Single275. Single86
Track Roller 8270. Single270. Single1010
Track Shoe Grouser Height3503102036
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine runs and operates good all functions performed normally with exceptions of miscellaneous repairs noted above machine is in overall good condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering