2014 CAT D6N LGP For Sale - 149,000 USD | Cat Used
Quick Search

CAT D6N LGP

CAT D6N LGP

Year
2014
Working hours
6,189 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hobbs, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT D6N LGP
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberPBA02134
Unit Number433668
Catalog Number2157527
Year2014
Hours6,189 h
CountryUnited States
LocationHobbs, United States
Pricing
Price Excluding Tax149,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DrawbarDrawbar
Additional information6188 GD 1/20/25
AIR CLEANER, STANDARD
BATTERY, STANDARD, PACKAGE
BLADE, 161" ARO LGP
BULLDOZER 6VPAT, LGP
BULLDOZER, VPAT LGP, STD PKG
C6.6 ENGINE
CAB (STD)
CATERPILLAR PRODUCT LINK 321
CONTROL, DUAL, CAB
COVER
DEMAND FAN STANDARD
DOORS, ENGINE, STANDARD
DUAL CONTROL PACKAGE
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
GRID, SANDBLAST
GRILL, FRONT LOUVERED, STD
GUARD GUIDING CENTER, HD
GUARD, CRANKCASE, STANDARD
GUARD, FRONT LINES, XL, LGP
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HYDRAULIC OIL, STANDARD
HYDRAULICS, 4 VALVE, 6VPAT
MAINTENANCE PACKAGE
NO ARO INSTALLATION, VPAT
OIL, CHANGE SYSTEM, HIGH SPD
Online Owner's Manual
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE ADSD-N
SAFETY HANDLE, NO SWEEPS
SEAT, HEATED
STANDARD PACKAGE, LGP
TANK, FUEL, FAST FILL READY
TRACK, 24" ES 46 SECTION
UNDERCARRIAGE, HEAVY DUTY, LGP
VANGUARD SIDE BOOM REMOVED
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1430
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
410
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Seat belt out dated,
  • Good
  • Good
  • Good
  • Fair
  • Good
gauges, operator station, console
2200
  • 100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
810
  • No
  • No
  • No
  • No
  • No
  • No
  • 6189
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • 6189
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1210
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
200
  • Rear hitch only.
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.290.296868
Carrier Rollers6.56.554441
Idlers Front0.460.46
Idlers Rear0.460.48
Links1.261.286762
Shoe Width23.6023.60
Sprocket Segments7.67.69090
Track Roller 11.3760
Track Roller 21.4352
Track Roller 31.4253
Track Roller 61.4648
Track Roller 71.4845
Track Roller 81.3957
Track Shoes2.52.513938
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Unit is in need of undercarriage components otherwise appears in good condition.
general condition
300
  • No
  • Yes
  • No
  • Dent in top of right cab door no rops damage, serial plate scratched, paint and decals weathered, p&b have play, exhaust tip dented,
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering