Quick Search

CAT D6 LGP

CAT D6 LGP

Year
2020
Working hours
3,259 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT D6 LGP
WYOMING MACHINERY
CategoryCrawler dozers
Serial NumberHR900360
Unit NumberHR9360
Catalog Number4889935
Year2020
Hours3,259 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax518,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, LGP VPAT
CAB, STANDARD
COMMON ARRANGEMENT
CONTROL, ARO/GRADE W/3D, VPAT
CONTROL, RIPPER/WINCH
D6 LGP VPAT TRACTOR
DIAMOND RIPPER
ENCLOSURE, ENGINE, VPAT
ENGINE, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 90" (2286 MM)
FUEL TANK, BASIC
GUARD, BOTTOM, HD, VPAT
GUARD, FUEL TANK
HYDRAULICS, VPAT
LIGHTS, 6, LED, BASIC
LUC CONFIGURATION, VPAT
MOUNTING, UNDERCARRIAGE, LGP
NO REAR ATTACHMENT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PROD LINK,DUAL PLE782
SEAT, PREMIUM
TRACK, 30" MS HDXL
UNDERCARRIAGE, HDXL, PART GDE
VISIBILITY ARR, SINGLE CAMERA
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering