Quick Search

CAT D4

CAT D4

CAT Certified
Year
2023
Working hours
1,352 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Rental Fleet Machine, Subject To Availability, AL
+1 205 229 8715
Show phone number
Basic information
BrandCAT D4
THOMPSON POWER SYSTEMS
CategoryCrawler dozers
Serial NumberRLT01029
Unit NumberEQN191814
Catalog Number10135736
Year2023
Hours1,352 h
CountryUnited States
LocationRental Fleet Machine, Subject To Availability, United States
Pricing
Price Excluding Tax285,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Rear View CameraRear View Camera
Blade Type - VPatBlade Type - VPat
Engine EnclosuresEngine Enclosures
DrawbarDrawbar
Additional informationARO W/ASSIST
BLADE, 145" ARO, LGP
Customer Value Agreement (CVA) 1000 FILTERS ONLY AT TIME OF SALE.
FAN, DEMAND
LIGHTS, 6, LED
OIL CHANGE, HIGH SPEED
Online Owner's Manual
PITCH, BLADE, MANUAL
PRODUCT LINK, CELLULAR PLE742
Remaining Factory Warranty PT + HYD + TECH EXPIRES 11/8/26 OR 5000 HOURS.
RIPPER READY PACKAGE
TRACK, 30", ES, LGP, HD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 1000 FILTERS ONLY AT TIME OF SALE.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
400
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECTS Pro data from the last inspection for Serial #: RLT01029 completed on Jun 03, 2024 @ 1278 HOURS.
Pins & Bushings Turned?No
Bushings (EXT)0.420.414550
Bushings (INT)29.929.900
Carrier Rollers 16.66.633
Carrier Rollers 26.66.633
Idlers Front111212
Links1.51.588
Shoe Width29.9029.90
Track Roller 11.421.411618
Track Roller 21.441.421216
Track Roller 31.431.421416
Track Roller 51.421.421616
Track Roller 61.411.431814
Track Roller 71.421.411618
Track Sag33
Track Shoes2.712.7133
general condition
200
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering