Quick Search

CAT D8T

CAT D8T

CAT Certified
Year
2019
Working hours
2,146 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT D8T
Ziegler CAT
CategoryCrawler dozers
Serial NumberAW400367
Unit NumberD5475
Catalog Number10127471
Year2019
Hours2,146 h
CountryUnited States
LocationMASON CITY, United States
Pricing
Price Excluding Tax670,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Blade Type - SUBlade Type - SU
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
Air Suspension SeatAir Suspension Seat
Radio - BluetoothRadio - Bluetooth
ROPSROPS
Steering TypeSteering Type
Ripper - Single ShankRipper - Single Shank
Additional informationNew single shank hydraulic locking pin ripper. Installed at 2146 hours.

Recent services:
Sprocket segments at 2140
Turn track bushings at 2140
PM4 at 2140 hours.
PM2 at 1739 hours.

.
8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP STD
ANTIFREEZE WINDSHIELD WASHER
ARO, SINGLE TILT
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU PUSH PLATE
BRAKES, BASIC
CAB AR, SINGLE PANE
CARRIER ROLLERS, SUSPENDED
COUNTERWEIGHT, REAR
Customer Value Agreement (CVA) 2 year / 24 month CVA
CYLINDERS, LIFT, BASIC
D8T 21A TRACTOR
ENGINE COOLANT, ARCTIC (-51C)
ENGINE S/N ENG04096
ENGINE, STANDARD
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, STANDARD
GAUGE, STANDARD
GRAB HANDLES, PUSH ARM
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, BASIC
LINES, SINGLE TILT
MANUAL, ENGLISH
OIL CHANGE SYSTEM HIGH SPEED
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE742
Protection Powertrain, Hydraulic and Technology coverage thru 12-3-2024 or 4000 hours
PROTECTION, CYLINDER ROD
PUSH ARMS
RADIO, AM/FM
REAR HYDRAULICS, RIPPER
Remaining Factory Warranty Emissions coverage thru 12-3-2025 or 3000 hours
ROLL ON-ROLL OFF
SEAT, HEATED & VENTILATED
Special Offers PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
TRACK, 710MM / 28" ES, PPR
UNDERCARRIAGE, PPR, SUSPENDED
VISIBILITY AR, CAMERA
WINDOW SHADES
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodROPS is clean.
  • GoodJUN 21
gauges, operator station, console
2200
  • 88.8%
  • 100%
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • YesNormal
  • No
  • No
  • No
  • NoPM4 @ 2,140 hours
  • No
  • Engine has good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Cools normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • No
  • Transmission functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Steering functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Holds in 2nd stall.
  • Brakes are functional
  • Good
  • Good
hydraulics
1000
  • No
  • Hydraulics function normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
800
  • Blade joints are good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
800
  • New ripper installed 6-2024 at 2416 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
600
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?YesTurned at 2146 hours.
Equalizer BarGood
Link / Brand / Part Number7E4513 & 14
Notes - UNDERCARRIAGE 1P & B need turned at 2146 hours.
Pivot ShaftGood
Track Shoes Width / Type28"
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front2332331515
Idlers Front24243232
Idlers Rear24243232
Links1451454040
Pins & Bushings (External)Turned at 2146 hours00
SegmentsNew at 2146 hrs00
Track Roller 821213232
Track Shoe Grouser Height72721212
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine had a 4PM service at 2,140 hours.
  • P & B turned and segments at 2146 hours.
general condition
300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering