Quick Search

CAT D6 XELGP

CAT D6 XELGP

Year
2019
Working hours
4,427 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Cleburne, TX
+1 7262167607
Show phone number
Basic information
BrandCAT D6 XELGP
HOLT CAT
CategoryCrawler dozers
Serial NumberES900314
Unit NumberES900314U
Catalog Number10050231
Year2019
Hours4,427 h
CountryUnited States
LocationCleburne, United States
Pricing
Price Excluding Tax409,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
Diff SteerDiff Steer
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Air Suspension SeatAir Suspension Seat
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Steering Type - JoystickSteering Type - Joystick
Blade Tilt - Single TiltBlade Tilt - Single Tilt
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Yes
  • No
  • BATTERY GROUND BOX ACCESS COVER IS BENT AND DOESNT CLOSE
  • Good
  • Good
  • Good
  • Good
  • GoodSOME WEAR
  • Good
  • Good
  • GoodSMALL DENT ON THE SIDE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSOME ROUGH AREAS
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good
  • Good
gauges, operator station, console
1510
  • YesWORN
  • No
  • YesWORN
  • STORAGE BOX COVER IS MISSING
  • GoodA/C BLOWS COLD AIR
  • Good
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • Good
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • FairREAR WIPER MOTOR INOP
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • ENGINE STARTS AND OPERATES PROPERLY- NO LEAKS FOUND.
  • OK
  • Good
  • GoodORANGE/OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • YesTHREE ACTIVE CODES
  • GoodOPERATIONAL
  • Good
  • FairACTIVE CODE
  • GoodOPERATIONAL
  • Good
  • GoodOPERATIONAL
transmission
1100
  • No
  • No
  • MACHINE TRACKS STRAIGHT AND TRANSMISSION OPERATES ON ALL SPEEDS PROPERLY- NO LEAKS FOUND.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good
steering
600
  • MACHINE STEERS AND COUNTER STEERS PROPERLY.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • N/A
  • PARKING AND SERVICE BRAKES ARE OPERATIONAL
  • Good
  • Good
hydraulics
720
  • YesOIL SEEPING AROUND
  • IMPLEMENTS OPERATE PROPERLY- SOME OIL SEEPING AROUND
  • Good
  • Good
  • Good
  • FairBOTH CYLINDERS SEEPING OIL. LIFT CYLINDERS NEED TO BE ADJUSTED.
  • GoodSOME WEAR ON P/B
  • Good
  • Good
  • Good
  • FairWEAR ON P/B
blade
520
  • DENTS ON TOP
  • Good
  • Good
  • FairWEAR AND DENTS. MANY DENTS ON THE FRONT OF BLADE SHEET METAL.
  • GoodSOME WEAR ON P/B
  • Good
  • FairWEAR ON P/B
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer BarOK
Link / Brand / Part Number234-9699
Notes - UNDERCARRIAGE*****************************UNDERCARRIAGE HAS DRY JOINTS.**********************************
Notes - UNDERCARRIAGE 1LEFT TRACK ROLLER FRAME SEAL SEEPING OIL.
Pivot ShaftOK
Track Shoes Width / Type36" SG.
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7.827.8321
Carrier Rollers Rear--
Idlers Front1.781.806461
Idlers Rear1.811.806061
Links4.844.848686
Pins & Bushings (External)2.702.704646
Segments8.658.652828
Track Roller 10.860.8666
Track Roller 20.860.8666
Track Roller 3--
Track Roller 40.840.8535
Track Roller 50.860.8666
Track Roller 6--
Track Roller 70.850.8555
Track Roller 80.860.8666
Track Shoe Grouser Height2.262.262323
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • HOLT OWNED MACHINE. TA1 WARRANTY. MACHINE HAS SAFETY AND OMM.
  • ENGINE STARTS AND OPERATES PROPERLY- NO LEAKS FOUND.
  • MACHINE TRACKS STRAIGHT AND TRANSMISSION OPERATES ON ALL SPEEDS PROPERLY- NO LEAKS FOUND.
  • IMPLEMENTS OPERATE PROPERLY- SOME OIL SEEPING AROUND
  • MACHINE STEERS AND COUNTER STEERS PROPERLY. PARKING AND SERVICE BRAKES ARE OPERATIONAL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering