2020 CAT D6-XWVP AR For Sale - 209,000 USD | Cat Used
Quick Search

CAT D6-XWVP AR

CAT D6-XWVP AR

CAT Certified
Year
2020
Working hours
7,179 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Lynchburg, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT D6-XWVP AR
Carter Machinery Company
CategoryCrawler dozers
Serial NumberHR900372
Unit Number5036200
Catalog Number10140114
Year2020
Hours7,179 h
CountryUnited States
LocationLynchburg, United States
Pricing
Price Excluding Tax209,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional informationALTERNATOR, 150 AMP
ARO W/ ASSIST
BASIC ARRANGEMENT
BLADE, LGP VPAT
CAB, STANDARD
CLEAN EMISSIONS MODULE TR4FINAL
COMMON ARRANGEMENT
CONTROL, ARO/GRADE W/3D, VPAT
CONTROL, RIPPER/WINCH
D6 LGP VPAT TRACTOR CFG5
ENCLOSURE, ENGINE, VPAT
ENGINE, STANDARD
FAN, REVERSING, VPAT
FILM, D6 LGP
FINAL DRIVE, 90" (2286 MM)
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPAT
LIGHTS, 6, LED, BASIC
LUC CONFIGURATION, VPAT
MOUNTING, UNDERCARRIAGE, LGP
NO REAR ATTACHMENT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PROD LINK, DUAL PLE782
Protection 12 mo. / 1000 hr. PT + Hyd
REGIONAL PACKAGE, USA
SEAT, HEATED & VENTILATED
TC, TD, RETARDER
TRACK, 30" MS HDXL
TRANSMISSION AND DRIVE LINE
UNDERCARRIAGE, HDXL, PART GDE
VISIBILITY ARR, SINGLE CAMERA
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2030
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
210
  • Yes
  • No
  • Yes
  • Yes
  • No
  • FairHas some wear spots on paint
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering