Quick Search

CAT D6TVP

CAT D6TVP

CAT Certified
Year
2018
Working hours
3,217 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Omaha, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT D6TVP
NMC CAT - Council Bluffs
CategoryCrawler dozers
Serial NumberMH700723
Unit NumberEQN202516
Catalog Number10128219
Year2018
Hours3,217 h
CountryUnited States
LocationOmaha, United States
Pricing
Price Excluding Tax424,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
Blade Type - PatBlade Type - Pat
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Ripper - Multi-ShankRipper - Multi-Shank
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
BeaconBeacon
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Air ConditionerAir Conditioner
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Product LinkProduct Link
Additional information3217 total hours with 463 idle hours in the total hours. Dealer maintained its entire life. Warranty options and CVA options available. Integrated Grade Control on machine.

* CAT CERTIFIED USED *
Customer Value Agreement (CVA) CVA Options available
Protection Warranty Options available
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement CVA Options available
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • No
  • SOS taken - No
  • Good
  • Good
  • Good
  • FairSome tears in spots
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint has some scratches and chips
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • GoodRear view camera
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • EMS panel warning - Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGlass / Mirrors
  • Good
  • Good
  • Good
  • Good
  • Good
engine
610
  • No
  • No
  • No
  • No
  • Fluid levels ok - Yes
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • FairAir cleaners - Dusty
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • Anti-freeze color - Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • 2nd
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
500
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering