Quick Search

CAT D6TXWVP

CAT D6TXWVP

Year
2019
Working hours
5,689 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Belle, WV
+1 309 494 4357
Show phone number
Basic information
BrandCAT D6TXWVP
Boyd Cat Company
CategoryCrawler dozers
Serial NumberJNM00616
Unit NumberEQ00145110
Catalog Number10126462
Year2019
Hours5,689 h
CountryUnited States
LocationBelle, United States
Pricing
Price Excluding Tax244,444 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SweepsSweeps
Additional informationACCUGRADE READY, VPAT
AIR CONDITIONER, ROPS
ALARM, BACKUP
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT, VPAT
BLADE S/N: EG802189
CAB, SINGLE PANE
CERT EMISSIONS, EPA/EU
CONTROLS, WINCH, VPAT
D6T-19A XW VPAT TRACTOR
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FINAL DRIVE, XW/LGP
FUEL TANK, BASIC
GUARD, BOTTOM
GUARD, FUEL TANK
HANDLES, HEAVY DUTY, VPAT
LIGHTS, 8, SWEEPS
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
PRODUCT LINK, CELLULAR PLE641
REGIONAL PACKAGE, US
SCREEN, REAR
SEAT, AIR SUSPENSION
TRACK, 710MM / 28" ES HD
UNDERCARRIAGE, HD, CTR GUIDE
VISIBILITY ARR, SINGLE CAMERA
VPAT XW/LGP DOZER PACKAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering