Quick Search

CAT D6T LGPWI

CAT D6T LGPWI

Year
2012
Working hours
8,060 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Longview, TX
+1 7262167607
Show phone number
Basic information
BrandCAT D6T LGPWI
HOLT CAT
CategoryCrawler dozers
Serial NumberZJB00477
Unit NumberHLK15746T
Catalog Number10111993
Year2012
Hours8,060 h
CountryUnited States
LocationLongview, United States
Pricing
Price Excluding Tax141,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Pilot ControlPilot Control
Air Suspension SeatAir Suspension Seat
Blade Type - SBlade Type - S
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
ScreensScreens
SweepsSweeps
WinchWinch
Steering Type - JoystickSteering Type - Joystick
Blade Tilt - Single TiltBlade Tilt - Single Tilt
FairleadFairlead
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1650
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched
  • Good
  • Good
  • Good
  • FairBoth sides are bent
  • FairGuard over the lift cylinder lines bent.
  • Good
  • Good
  • Good
  • FairFaded and scratched
  • FairBent/dented
  • GoodSlightly bent
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
411
  • Yes
  • Yes
  • Yes
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • FairOut of date
gauges, operator station, console
1411
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • FairLower cove is missing
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Left side plug is broken.
  • Good
  • Good
  • Good
  • Good
  • PoorEngine light is not working and only the rear lights work. Sweeps lights are missing
transmission
1300
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • 2nd
  • Good
  • Good
hydraulics
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeaking at the seals
blade
710
  • Good
  • FairHas already been flipped and showing wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
800
  • YesMinor dent in left side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
600
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Cannon / Track AdjusterGood
Equalizer BarGood
Link / Brand / Part NumberCat 418-2092
Pivot ShaftI good
Segments75% or more worn
Track Shoes Width / Type36”
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is on a job location working.
  • I have tried 3 Different times to get the CAT WEAR Management to auto populate and it will not.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering