2018 CAT D6N-4FLGPC For Sale - 190,000 USD | Cat Used
Quick Search

CAT D6N-4FLGPC

CAT D6N-4FLGPC

Year
2018
Working hours
6,197 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCAT D6N-4FLGPC
Carolina CAT
CategoryCrawler dozers
Serial NumberMG501462
Unit NumberG17-1236M
Catalog Number10155486
Year2018
Hours6,197 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax190,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DrawbarDrawbar
Additional informationCAB • AIR • PAT BLADE • DRAWBAR • ACCUGRADE READY

AIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BULLDOZER, VPAT LGP, STD PKG
CAB STANDARD PACKAGE
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
DEMAND FAN STANDARD
ENGINE S/N D8T31415
GUARD GUIDING CENTER, HD
GUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGE
HOT LIST
HYDRAULIC OIL, STANDARD
LANE 2 ORDER
LIGHTS
Online Owner's Manual
PACK-DISMOUNTED OR N.I. BLADE
PROD LINK, DUAL PLE641 + PL631
PTO FILTER, NO WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33" ES LGP HD
UC, LGP, HEAVY DUTY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering