Quick Search

CAT D6 LGP

CAT D6 LGP

CAT Certified
Year
2020
Working hours
3,085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Knoxville, TN
+1 865 546 1414
Show phone number
Basic information
BrandCAT D6 LGP
Stowers Machinery Corporation
CategoryCrawler dozers
Serial NumberKEW00445
Unit NumberKEW00445
Catalog Number10008777
Year2020
Hours3,085 h
CountryUnited States
LocationKnoxville, United States
Pricing
Price Excluding Tax300,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional information6S LGP BULLDOZER
ALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB, STANDARD
CONTROL, RIPPER
CONTROL,ARO/GRADE W/3D,PUSHARM
Customer Value Agreement (CVA) 24/1000 CFAS CVA
CYLINDER LINES, PUSHARM
ENCLOSURE, ENGINE, PUSHARM
ENGINE, LUC, STANDARD
EQUIPPED WITH CAT PRODUCT LINK
FAN, REVERSING, PUSHARM
FINAL DRIVE, 90" (2286 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, HD, PUSHARM
GUARD, BOTTOM, PA
HYDRAULICS, PUSHARM
LANE 3 ORDER
LIGHTS, 6 LED, PUSHARM
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
Protection PREMIER EPP 48/6000 HOUR - UNTIL 8/23/2025 OR 6000 HOURS
REGIONAL PACKAGE, USA
SEAT, STANDARD
TRACK, 915MM / 36" MS S1
UNDERCARRIAGE, ABR, PART GDE
VISIBILITY ARR, SINGLE CAMERA
WATER JACKET HEATER, 110V
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24/1000 CFAS CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled April of 2020
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • GoodAmbient 70° Blowing 44 °
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM Bluetooth
  • Good
  • GoodAir ride
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • 34 PSI at idle
  • None
  • Good
  • GoodRed. Coolant good to -20°F
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
700
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • No
  • No
  • GoodCharging 27.9 volts at idle.
  • Good
  • GoodMachine is currently reporting
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 11-2-22 @ 856 HRS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering