Quick Search

CAT D6K2 LGP

CAT D6K2 LGP

CAT Certified
Year
2018
Working hours
4,347 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Mcdonough, GA
+1 6786899569
Show phone number
Basic information
BrandCAT D6K2 LGP
Yancey CAT
CategoryCrawler dozers
Serial NumberEL700586
Unit NumberUT15950
Catalog Number10096567
Year2018
Hours4,347 h
CountryUnited States
LocationMcdonough, United States
Pricing
Price Excluding Tax129,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement - Mass ExcavatorArrangement - Mass Excavator
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China Export
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Air ConditionerAir Conditioner
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Anti-theft SystemAnti-theft System
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Blade ShakeBlade Shake
Steering Type - JoystickSteering Type - Joystick
Blade Tilt - Single TiltBlade Tilt - Single Tilt
Blade Type - AngleBlade Type - Angle
Additional informationCustomer Value Agreement (CVA) 24/1000 HOUR PARTS ONLY.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24/1000 HOUR PARTS ONLY.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2300
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good(
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Goody-
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE76%
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front5.805.807070
Carrier Rollers Rear5.895.807070
Idlers Front1.201.205252
Links21.2524.6800
Pins & Bushings (External)2.302.307676
Pins & Bushings (Internal)15.2515.2500
Track Roller 1116060
Track Roller 2.95.955252
Track Roller 3.95.955252
Track Roller 4.95.955252
Track Roller 5116060
Track Roller 6116060
Track Roller 7116060
Track Roller 8116060
Track Shoe Grouser Height.80.80
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • R
  • ADS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering