Quick Search

CAT D6K2 LGP

CAT D6K2 LGP

CAT Certified
Year
2019
Working hours
4,815 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
Mcdonough, GA
+1 6786899569
Show phone number
Basic information
BrandCAT D6K2 LGP
Yancey CAT
CategoryCrawler dozers
Serial NumberEL700893
Unit NumberHRP15019
Catalog Number10118100
Year2019
Hours4,815 h
CountryUnited States
LocationMcdonough, United States
Pricing
Price Excluding Tax159,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Blade ShakeBlade Shake
Steering Type - JoystickSteering Type - Joystick
Blade Type - PatBlade Type - Pat
Additional informationCustomer Value Agreement (CVA) 24/1000 OUR PARTS ONLY.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24/1000 OUR PARTS ONLY.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Cab needs cleaning
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good4789 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
700
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE80%
Link / Brand / Part NumberCat 1061625/26
Track Shoes Width / Type30” wide
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front166mm166mm1010
Carrier Rollers Rear166mm166mm1010
Idlers Front25mm25mm1010
Links117mm117mm2424
Pins & Bushings (External)64mm64mm2020
Track Roller 618mm18mm
Track Shoe Grouser Height55mm55mm2020
final drives
400
  • No
  • No leaks
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering