Quick Search

CAT D5-17LGVX

CAT D5-17LGVX

Year
2020
Working hours
3,340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D5-17LGVX
Foley Equipment Company
CategoryCrawler dozers
Serial NumberZ6A00313
Unit NumberVUC0007
Catalog Number4854051
Year2020
Hours3,340 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax255,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2020 MODEL
ACCUGRADE READY OPTION (ARO)
ARO W/ASSIST
BLADE, LGP, VPAT
BULLDOZER PACKAGE, LGP, VPAT
CAB, PREMIUM
CONFIGURATION 17A VPAT
COVER, FUEL TK GRD, BASIC
DOZER CTL, ARO/GRADE, LGP VPAT
DUAL CONTROL PACKAGE
FAN, STANDARD
FINAL DRIVE, LGP, 85"
FLOOR, CAB, PREMIUM
FUEL TANK, BASIC
GRAB HANDLES, LGP, VPAT
GUARD GUIDING, PART, HDXL
GUARD, HEAVY DUTY PKG, VPAT
HYDRAULIC OIL, STANDARD
JOYSTICK, ARO/GRADE, VPAT
LIGHT, UNDERHOOD
LIGHTS, 6, LED, VPAT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, TURBINE W/SCREEN
PROD LINK, PLE643/PLE743 RADIO
PROTECTION, CYLINDER ROD
RADIATOR, TRASH RESISTANT
REAR CAMERA
REGIONAL PACKAGE, USA
SCREEN, REAR, HINGED
SEAT, STANDARD
SLOPE ASSIST
SLOPE INDICATE
STABLE BLADE
STANDARD DUTY PACKAGE
TRACK, 33", ES, LGP, HDXL
UC, LGP, HDXL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering