Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
CAT
Quick Search
Contact dealer
CAT D5K2
2019
1660 Hours
ZIEGLER CAT
Brand
CAT D5K2
Category
Crawler dozers
Serial Number
KY207840
Unit Number
EQ0122850
Select country *
United States
Canada
United Kingdom
South Africa
Australia
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes. Send me marketing emails from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). I know I can withdraw my consent at any time by updating my selections in “My Marketing Preferences.” More Caterpillar email marketing includes Informational, Promotional and Events & Training content. You can change the type of content we send you in “My Marketing Preferences” (links accessed in email or web site footers). Our Global Data Privacy Statement details our privacy practices and how we protect your information.
No. I don’t want to receive marketing emails from Caterpillar Inc. If you change your mind, you can update your email consent and topic preferences in “My Marketing Preferences” (links are in our email and web site footers). Our Global Data Privacy Statement details Caterpillar’s privacy practices and how we protect your information.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT D5K2
Home
Construction
Dozers
Crawler dozers
CAT
CAT D5K2
Year
2019
Working hours
1,660 h
Print
Add to favorites
‹
›
×
Videos of CAT D5K2
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
152,700
ZIEGLER CAT
Hugo, MN
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT D5K2
Ziegler CAT
Category
Crawler dozers
Serial Number
KY207840
Unit Number
EQ0122850
Catalog Number
10124525
Year
2019
Hours
1,660 h
Country
United States
Location
HUGO, United States
Pricing
Price Excluding Tax
152,700
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Accugrade Ready
Accugrade Ready
Air Conditioner
Air Conditioner
Blade Type - Pat
Blade Type - Pat
Pressure, Low Ground (LGP)
Pressure, Low Ground (LGP)
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Radio - AM FM Radio
Radio - AM FM Radio
Air Suspension Seat
Air Suspension Seat
Drawbar
Drawbar
Emissions Level - EU - IV
Emissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_Korea
Regulatory Status - CAT_Korea
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_R96_China Export
Stable Blade Control
Stable Blade Control
Blade Shake
Blade Shake
Blade Tilt
Blade Tilt
Steering Type - Joystick
Steering Type - Joystick
Product Link
Product Link
Additional information
EROPS
A/C
HEATER
LIGHTS
RADIO
PRODUCT LINK
PAT BLADE
ENG COOL HEATER
ETHER AID
26" SG SHOES
SALT U/C
DRAWBAR
BLADE, D5K LGP, ACCUGRADE
CAB, ROPS, HEATER & A/C
CLEAN EMISSIONS MODULE
COUNTERWEIGHT, OMISSION, STD
D5K2
DRAWBAR, STANDARD
ENGINE AR-PRIM
ENGINE,EPA 4F,EU IV,JAPAN 2014
GRADE W/ SA
GRILL, RADIATOR, STANDARD
GUARD GP, REAR OMISSION
GUARD, BELLY, LGP
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 3 VALVE, PUMP STD
INSTRUCTIONS, ANSI
LIGHTS, 4
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE742
RADIO PREMIUM
Remaining Factory Warranty Emissions warranty until 10-21-24 or 3000 hours
SEAT CLOTH
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TRACK, 26", MS, SALT, LGP
UNDERCARRIAGE, HD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
0
0
cleaning required
Yes
notes - general appearance
THE MACHINE IS STRAIGHT.
battery box
Good
belly pans
Good
cab or canopy
Good
decals
Good
draw bar
Good
engine enclosures
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
paint
Good
LOOKS GOOD.
pre-cleaner bowl
Good
radiator grill
Good
sheet metal
Good
THE FIRE EXTINGUISHER BRACKET IS BENT.
steps / ladder
Good
safety items
5
0
0
parking brake functioning
Yes
rops certification plate
Yes
CERTIFICATION TAG IS IN PLACE.
safety decals in place
Yes
safety decals legible
Yes
service brakes functioning
Yes
back up alarm
Good
camera(s)
Good
horn
Good
rops
Good
THE ROPS ARE CLEAN.
seat belt / date
Good
FUNCTIONAL.
gauges, operator station, console
21
1
0
current o&mm
Yes
air conditioner
Good
COOLING.
armrests
Good
cab filter / heat vent louvres
Good
dash console
Good
door latches / hinges / seals
Good
floor boards / mats
Good
gauges
Good
headliner
Good
heater / defroster
Good
hour meter - gauges, operation station, console
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Good
mirrors
Good
monitoring display
Good
pans/guards
Good
radio
Good
BT & USB.
seat cushions / suspension / type
Good
MINOR SIDE PLAY IN THE SEAT SUSPENSION.
switches
Good
transmission controls
Good
windows
Good
windshield wipers
Fair
THE FRONT WIPER BLADE IS POOR.
engine
9
0
0
blow by
No
epa decal legible
Yes
TIER 4 FINAL.
fuel leaks
No
knocking
No
oil leaks
No
oil sample taken
Yes
THE OIL WAS SAMPLED DURING THIS INSPECTION & RETURNED NORMAL.
pre lube system
No
water in oil
No
notes - engine
THE ENGINE IS RUNNING SMOOTH WITH A GOOD SAMPLE RETURN.
oil pressure (h/l/n)
NORMAL
smoke color (b/d/l/w)
NORMAL
belts / pulleys - engine
Good
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
4
0
0
aftertreatment system codes
No
leaks / type
No
notes - emissions
THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
aftertreatment heat shields / guards
Good
def lines / wiring
Good
diesel exhaust fluid (def) tank
Good
diesel particulate filter (dpf) condition / service hours
Good
cooling system
8
1
0
compression in radiator
No
coolant leaks
No
oil in anti-freeze
No
standard radiator
Yes
notes - cooling system
THE COOLING SYSTEM IS FUNCTIONING NORMAL.
anti-freeze level / color / condition
Good
NORMAL COLOR & LEVEL.
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
fan shrouds / guards
Good
hoses / tubes
Good
radiator
Fair
THE LOWER RADIATOR CORE IS DAMAGED FROM SMALL GRAVEL ACCUMULATING IN THAT AREA. NO LEAKS SEEN.
water pump
Good
electrical, starting and charging system
6
0
0
active codes
Yes
block heater
Yes
ether aid
Yes
alternator
Good
batteries / cables
Good
product link / condition
Good
ELITE
starter
Good
wiring
Good
work lights
Good
transmission
7
0
0
hydrostatic
Yes
leaks - transmission
No
traction control
Yes
transmission - noisy
No
notes - transmission
THE OIL SAMPLE RETURNED NORMAL.
case
Good
cooler
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
seals
Good
temp / pressure gauges
Good
transmission oil filter condition / service hours
Good
THE OIL WAS SAMPLED DURING THIS INSPECTION RETURNING NORMAL.
steering
2
0
0
notes - steering
THE MACHINE IS STEERING NORMAL.
steering operating condition
Good
steering valve
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
hydraulics
9
0
0
leaks - hydraulics
No
notes - hydraulics
THE IMPLEMENT HYDRAULICS ARE FUNCTIONING NORMAL.
angle cylinder
Good
control linkage - hydraulics
Good
hose lines
Good
hydraulic valves
Good
lift cylinders
Good
overall operating condition
Good
pumps
Good
tank / sight glass / cap
Good
tilt cylinder
Good
blade
5
1
1
notes - blade
THE DOZER HAS MINIMAL MOVEMENT SO IN GOOD FUNCTIONAL CONDITION. COULD REMOVE A COUPLE SHIMS FROM THE FRONT LOWER BLADE TRUNNION.
back of blade
Good
c frame / mounts / bearings
Good
THE C-FRAME MOUNTS ARE VERY FUNCTIONAL WITH MINIMAL MOVEMENT.
cutting edge & bits
Poor
WORN CUTTING EDGES, THEY HAVE BEEN TURNED.
face / moldboard
Good
pins
Good
ALL CYLINDER PINS ARE IN GOOD FUNCTIONAL CONDITION WITH MINOR MOVEMENT.
tilt arms
Good
trunnions
Fair
THE LOWER FRONT BLADE TRUNNION SHOULD BE ADJUSTED. THERE ARE MANY SHIMS AVAILABLE TO REMOVE.
undercarriage
4
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?
No
Link / Brand / Part Number
6Y9261 SALT LINKS
Notes - UNDERCARRIAGE 1
THE U/C IS FUNCTIONAL.
Track Shoes Width / Type
26 INCH MODERATE SERVICE SHOES.
Guiding Guard - Left
Good
Guiding Guard - Right
Good
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
155MM
154.75MM
45
46
Idlers Front
18MM
18MM
20
20
Links
96.25MM
92.25MM
23
23
Pins & Bushings (External)
56.5MM
56.5MM
54
54
Segments
80
80
Track Roller 7
AVE 172MM
172MM
15
15
Track Shoe Grouser Height
40.75MM
40.75MM
24
24
final drives
4
0
0
magnetic plugs removed & checked?
Yes
notes - final drives
BOTH DRIVE OILS ARE LEVEL.
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
comments, misc. repairs, general remarks
comment 1
THE MACHINE CURRENTLY HAS FOUR ACTIVE CODES.
comment 2
THE ENGINE IS RUNNING SMOOTH, THE DOZER IS TIGHT OVERALL & THE U/C IS FUNCTIONAL.
general condition
3
0
0
et product status report download
Yes
logged / active codes
No
machine starts and is operable
Yes
visible oil leaks
No
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT D5K2 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.