Quick Search

CAT D4

CAT D4

CAT Certified
Year
2023
Working hours
497 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Rental Fleet, Subject To Availability, FL
+1 205 229 8715
Show phone number
Basic information
BrandCAT D4
THOMPSON POWER SYSTEMS
CategoryCrawler dozers
Serial NumberRLT01038
Unit NumberEQN191985
Catalog Number10135735
Year2023
Hours497 h
CountryUnited States
LocationRental Fleet, Subject to availability, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
Rear View CameraRear View Camera
Blade Type - VPatBlade Type - VPat
Engine EnclosuresEngine Enclosures
DrawbarDrawbar
Additional informationARO W/ASSIST
BLADE, 145" ARO, LGP
Customer Value Agreement (CVA) 1000 FILTERS ONLY
FAN, DEMAND
LIGHTS, 6, LED
OIL CHANGE, HIGH SPEED
PRODUCT LINK, CELLULAR PLE742
Remaining Factory Warranty PT + HYD + TECH EXPIRES 11/5/26 OR 5000 HOURS.
RIPPER READY PACKAGE
TRACK, 30", ES, LGP, HD
UNDERCARRIAGE, HEAVY DUTY
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 1000 FILTERS ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
200
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECTS Pro data from the last inspection for Serial #: RLT01038 completed on Jun 04, 2024 @ 485 HOURS.
Pins & Bushings Turned?No
Bushings (EXT)0.370.377070
Bushings (INT)29.929.900
Carrier Rollers 16.546.5488
Carrier Rollers 26.566.5677
Idlers Front1.0211612
Links1.461.471815
Shoe Width29.9029.90
Track Roller 11.361.362828
Track Roller 21.381.392422
Track Roller 31.381.372426
Track Roller 51.371.372626
Track Roller 61.381.372426
Track Roller 71.391.382224
Track Sag1.001.50
Track Shoes2.692.6756
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering