2022 CAT D4LGP For Sale - 248,900 USD | Cat Used
Quick Search

CAT D4LGP

CAT D4LGP

CAT Certified
Year
2022
Working hours
1,870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT D4LGP
Ziegler CAT
CategoryCrawler dozers
Serial NumberRLT00557
Unit NumberEQ0052439
Catalog Number10189104
Year2022
Hours1,870 h
CountryUnited States
LocationMASON CITY, United States
Pricing
Price Excluding Tax248,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Rear View CameraRear View Camera
EngineEngine
Additional informationCat Certified Used, Powertrain/Hydraulic/Tech Warranty through 4/27/27 or 4000 hours, 24 month 500 hour Parts CVA. Price includes Grade w/3D

24 month 500 hour Parts CVA
AIR CLEANER, STANDARD
ANTIFREEZE WINDSHIELD WASHER
BLADE, 145" ARO, LGP
CAB PACKAGE, COMFORT
CAB PKG, COMFORT W/O HEATED JS
Cat Certified Used, Powertrain/Hydraulic/Tech Warranty through 4/27/27 or 4000 hours
COLD WEATHER, 120V, PACKAGE
COMPLETE STORAGE PROTECTION
CONFIGURATION 16A VPAT, HRC
CONTROL, GRADE W/3D
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
Customer Value Agreement (CVA) 24 month 500 hour Parts CVA.
D4 LGP VPAT TRACTOR
FAN, DEMAND
FUEL ANTIFREEZE, -25C (-13F)
GUARD, TRACK GUIDING, F&R
HYDRAULIC OIL, STANDARD
LANE 3 ORDER
LIGHTS, 8, LED
NO REAR HYDRAULIC PACKAGE
OIL CHANGE, HIGH SPEED
Online Owner's Manual
PACK-DISMOUNTED OR N.I. BLADE
PITCH, BLADE, MANUAL
POWERTRAIN, LGP
PRODUCT LINK, CELLULAR PLE743
PROTECTION PACKAGE, STANDARD
PROTECTION, CYLINDER ROD
REGIONAL PACKAGE, AM-N
Remaining Factory Warranty Powertrain/Hydraulic/Tech Warranty through 4/27/27 or 4000 hours
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
SHOVEL, FASTENER
STANDARD RADIO (12V)
STARTER, LOW TEMPERATURE
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
Trimble SNM941 Modem | SN: 6220F02376
Trimble SNR930 Radio | SN: 2614J019SQ
UNDERCARRIAGE, HEAVY DUTY
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month 500 hour Parts CVA.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodFunctional
gauges, operator station, console
2200
  • 100%
  • 100%
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
300
  • No
  • No
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.586.5858
Carrier Rollers Rear6.586.5557
Idlers Front1.051.052222
Links4.644.641010
Pins & Bushings (External)2.542.5680
Track Roller 1.74.741414
Track Roller 2.74.741414
Track Roller 3.76.761818
Track Roller 4.76.761818
Track Roller 5.76.761818
Track Roller 6.76.761818
Track Shoe Grouser Height2.202.2044
final drives
400
  • Good
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering