Quick Search

CAT D3 XL

CAT D3 XL

CAT Certified
Year
2022
Working hours
350 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Sharonville, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT D3 XL
Ohio CAT - Cleveland
CategoryCrawler dozers
Serial NumberXKW02211
Unit NumberU31678
Catalog Number10059411
Year2022
Hours350 h
CountryUnited States
LocationSharonville, United States
Pricing
Price Excluding Tax164,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information4,000HRS
AIR CLEANER W/PRECLEANER
ANTIFREEZE, -50C (-58F)
ARO W/ASSIST
BLADE, 109.5", ACCUGRADE
CAB, ROPS, HEATER & A/C
CONTROL, PITCH
COOLER, STANDARD
Customer Value Agreement (CVA) 24 Month / 500 Hour CVA
DRAWBAR, STANDARD
ENGINE, CAT C3.6
FAN, STANDARD
GRILL, RADIATOR
GUARD GP, REAR OMISSION
GUARD, BELLY
HYDRAULICS, 4 VALVE, PUMP STD
I09
INSTRUCTIONS, ANSI
LANE 2 ORDER
LIGHTS, 6
NO FRONT COUNTERWEIGHT
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PREMIER WARRANTY UNTIL 6/2028 OR
PROD LINK, PLE643/PLE743 RADIO
Protection 12 Month / 500 Hour Powertrain & Hydraulics
SEAT, CLOTH, HEATED
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STANDARD RADIO (12V)
STARTING AID, ETHER
TENSIONER, EROPS, AC
TRACK, 20", MS, HD
UNDERCARRIAGE, SALT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month / 500 Hour CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • Yes
  • Yes
  • Cab windows all are tinted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • No
  • No
  • No parts or safety manual
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 3/4
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Yes
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering