Quick Search

CAT D3 XL

CAT D3 XL

CAT Certified
Year
2022
Working hours
249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Columbus, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT D3 XL
Ohio CAT - Cleveland
CategoryCrawler dozers
Serial NumberXKW01910
Unit NumberU61446
Catalog Number10062280
Year2022
Hours249 h
CountryUnited States
LocationColumbus, United States
Pricing
Price Excluding Tax164,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
DRAWBARDRAWBAR
STEER, JOYSTICKSTEER, JOYSTICK
BLADE, DUAL TILTBLADE, DUAL TILT
HYD CONTROLHYD CONTROL
STEER, FINGER TIP CONTROLSTEER, FINGER TIP CONTROL
Additional informationAIR CLEANER W/O PRECLEANER
BLADE, 115", INTERMEDIATE, ACC
CAB, ROPS, HEATER & A/C
CONTROL, PITCH
COOLER, STANDARD
Customer Value Agreement (CVA) 24 Month / 500 Hour CVA
D3 12A TRACTOR CFG30
DRAWBAR, STANDARD
ENGINE, CAT C3.6
FAN, STANDARD
GRILL, RADIATOR, HD
GUARD, BELLY, HD
GUARD, GP, REAR OMISSION
GUARD, TRX GUIDING,CENTER, SALT
HEATER, ENGINE COOLANT (120V)
HYDAULICS, 3 VALVE, PUMP, STD
I09
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, 6
NO FRONT COUNTERWEIGHT
Online Owner's Manual
PACKING, LAST MILE PROGRAM
PROD LINK, PLE643/PLE743 RADIO
Protection 12 Month / 500 Hour Powertrain and Hydraulics
RADIO, PREMIUM
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
TENSIONER, EROPS, AC
TRACK, 20", MS, SALT
UNDERCARRIAGE, SALT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 Month / 500 Hour CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • N
  • B
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 1/2
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering