Quick Search

CAT D1 XL

CAT D1 XL

CAT Certified
Year
2021
Working hours
771 h
Email x
Name

My email address:*

My friend's email address:*

Message:

OHIO CAT
Columbus, OH
+1 419 873 2918
Show phone number
Basic information
BrandCAT D1 XL
Ohio CAT - Cleveland
CategoryCrawler dozers
Serial NumberXKF00213
Unit NumberU61485
Catalog Number10115882
Year2021
Hours771 h
CountryUnited States
LocationColumbus, United States
Pricing
Price Excluding Tax127,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
ScreensScreens
Blade ShakeBlade Shake
Steering Type - JoystickSteering Type - Joystick
Blade Tilt - Single TiltBlade Tilt - Single Tilt
Additional informationAIR CLEANER W/O PRECLEANER
BLADE, 104.2"
CAB, ROPS, HEATER & A/C
CONTROL, PITCH
COOLER, STANDARD
COUNTERWEIGHT, OMISSION, STD
Customer Value Agreement (CVA) 24M / 500HR CVA
D1 12B TRACTOR CFG10
DRAWBAR, STANDARD
ENGINE AR-PRIM
ENGINE, CAT C3.6
FAN, STANDARD
GRILL, RADIATOR
GUARD GP, REAR OMISSION
GUARD, BELLY
HYDRAULICS, 3 VALVE, PUMP STD
I09
INSTRUCTIONS, ANSI
LIGHTS, 6
Online Owner's Manual
PREM DISPLAY W/CAMERA, NON-ARO
PROD LINK, PLE643/PLE743 RADIO
Protection 12M / 500HR Powertrain + Hydraulics Warranty
SEAT, CLOTH
SOUND SUPPRESSION, OMISSION
STANDARD RADIO (12V)
TENSIONER, EROPS, AC
TRACK, 16", MS, SALT
UNDERCARRIAGE, HD
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24M / 500HR CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2010
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 3/4
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering