Quick Search

CAT D9-07A

CAT D9-07A

Year
2022
Working hours
1,203 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D9-07A
Foley Equipment Company
CategoryCrawler dozers
Serial NumberJC200244
Unit NumberWUC0205
Catalog Number10063353
Year2022
Hours1,203 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax1,295,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

9SU/U DOZER, DUAL TILT GUARD
BASIC TRACTOR ARRANGEMENT
BLADE GP-EDGE
CARRIER ROLLERS
CYLINDER PKG, STANDARD
D9 TRACTOR, ARR
D9-07A TRACTOR CFG3
D9T-07A TRACTOR
DEF TANK, FAST FILL
DOOR, REARWARD
EXHAUST, STANDARD
FAN, STANDARD
FAST FILL, DEF, RIPPER
FENDER, STANDARD
FILM GRP, PLATE
FINAL DRIVES, STANDARD
FUEL LINES, STANDARD
GLASS, SINGLE PANE
GUARDRAIL ARRANGEMENT
GUARDS, BOTTOM, STANDARD
HYDRAULICS, DUAL TILT
LIGHTS, TWELVE
MACHINE CONTROL, CONTROL READY
MOUNTING, GRP, LIGHTS
Online Owner's Manual
OPERATOR CONTROL, STANDARD
OPERATORS ARR, STANDARD
PRODUCT LINK, CELLULAR PLE743
SEAT, STANDARD
STEP, PREMIUM
TRACK 610MM ES
TRUNNIONS, STANDARD DOZER
UNDERCARRIAGE, ABRASION
VISIBILITY ARR, 360 VIEW
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering